AD7147: CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
The AD7147 CapTouch™ controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ...More
- Visit our detailed system design support and FAQ page.
- View our Touch Control Demo.
AD7147: CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
Product Description
The AD7147 CapTouch™ controller is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ultrathin applications.
The AD7147 is an integrated CDC with on-chip environmental calibration. The CDC has 13 inputs channeled through a switch matrix to a 16-bit, 250 kHz sigma-delta (Σ-Δ) converter. The CDC is capable of sensing changes in the capacitance of the external sensors and uses this information to register a sensor activation. By programming the registers, the user has full control over the CDC setup.
High resolution sensors require minor software to run on the host processor.
The AD7147 is designed for single electrode capacitance sensors (grounded sensors). There is an active shield output to minimize noise pickup in the sensor.
The AD7147 has on-chip calibration logic to compensate for changes in the ambient environment. The calibration sequence is performed automatically and at continuous intervals as long as the sensors are not touched. This ensures that there are no false or nonregistering touches on the external sensors due to a changing environment.
The AD7147 has an SPI-compatible serial interface, and the AD7147-1 has an I2C®-compatible serial interface. Both parts have an interrupt output, as well as a GPIO. There is a VDRIVE pin to set the voltage level for the serial interface independent of VCC.
The AD7147 is available in a 24-lead, 4 mm × 4 mm LFCSP and operates from a 2.6 V to 3.6 V supply. The operating current con-sumption in low power mode is typically 26 μA for 13 sensors.
Applications
- Cell phones
- Personal music and multimedia players
- Smart handheld devices
- Television, A/V, and remote controls
- Gaming consoles
- Digital still cameras
快速链接
- 产品数据手册 Rev A, 08/2008(pdf 1397kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 产品聚焦
- 应用笔记
- 评估板和开发工具
Features
- Programmable capacitance-to-digital converter (CDC)
See data sheet - On-chip automatic calibration logic
See data sheet - Register map is compatible with the AD7142
- On-chip RAM to store calibration data
- SPI-compatible (serial-peripheral-interface-compatible) serial interface (AD7147)
- I2C-compatible serial interface (AD7147-1)
- Separate VDRIVE level for serial interface
- See data sheet for additional features
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for AD7147
CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
其它用于______的图表 AD7147
CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
AD7147 Pin Configuration
Block Diagram for AD7147
AD7153 - 12-Bit Capacitance-to-Digital Converter (1 Capacitance Input Channel)
AD7152 - 12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)
| Part# | Resolution (Bits) | T-Put Rate | # Chan | Supply V | Pwr Diss (max) | Input Base C (pF Max) | Cin Range (pF) | Pkg Type | Price* (1000-4999) | Product Description | Interface |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7142 | 16 | 27.8SPS | 14 | Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) | 3.6mW | 20 | ±2 | CSP | $1.37 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface | I²C/Ser 2-Wire, Ser, SPI |
| AD7143 | 16 | 43.5SPS | 8 | Single(+2.6 to +3.6) | 3.6mW | 20 | ±2 | CSP | $1.25 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface | I²C/Ser 2-Wire, Ser |
| AD7147 | 16 | 111SPS | 13 | Single(+3), Single(+3.3) | 3.6mW | 20 | ±8 | CSP | $1.30 | CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors | I²C/Ser 2-Wire, Ser, SPI |
| AD7150 | 12 | 100SPS | 2 | Single(+2.7 to +3.6) | 0.43mW | 10 | ±4 | SOP | $1.37 | Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7151 | 12 | 100SPS | 1 | Single(+2.7 to +3.6) | 0.3mW | 10 | ±4 | SOP | $1.37 | Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7745 | 24 | 90SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $4.66 | 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
| AD7746 | 24 | 90SPS | 2 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $5.01 | 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
| AD7747 | 24 | 45.5SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±8 | SOP | $4.66 | 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD7147 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7147ACPZ-1500RL7 | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $ 1.32 | 10/10/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7147ACPZ-1REEL | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $ 1.32 | - |
Y
Material Declaration |
联络ADI | 联络ADI |
| AD7147ACPZ-500RL7 | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $ 1.32 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7147ACPZ-REEL | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $ 1.32 | - |
Y
Material Declaration |
联络ADI | 联络ADI |
| AD7147PACPZ-1500R7 | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $ 1.30 | 11/07/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| EVAL-AD7147-1EBZ | Prodn | EVALUATION BOARDS | - | TBD | $ 177.10 | 10/10/2008 | Y | 联络ADI | Add To Cart |
| EVAL-AD7147EBZ | Prodn | EVALUATION BOARDS | - | TBD | $ 177.10 | 10/10/2008 | Y | 联络ADI | Add To Cart |