添加到信号链设计器

AD7910:  250 kSPS、10位ADC,采用6引脚SC70封装

产品详情

AD7910/AD7920分别是10位和12位高速、低功耗、逐次逼近型ADC,采用2.35 V至5.25 V单电源供电,最高吞吐量达250 kSPS。这些器件内置一个低噪声、宽带宽采样/保持放大器,可处理6 MHz以上的输入频率。

转换过程和数据采集过程通过CS和串行时钟进行控制,从而为器件与微处理器或DSP接口创造了条件。输入信号在转换过程和数据采集过程通过/CS和串行时钟进行控制,从而为器件与微处理器或DSP接口创造了条件。输入信号在/CS的下降沿进行采样,而转换同时在此处启动。该器件无流水线延迟。的下降沿进行采样,而转换同时在此处启动。该器件无流水线延迟。

AD7910/AD7920采用先进的设计技术,可在高吞吐量的情况下实现极低的功耗。

基准电压从V DD获得,从而为ADC提供了最宽的动态输入范围,因此,其模拟输入范围为0至V DD。转换速率取决于SCLK。

特点和优势

  • 额定电压(V DD):2.35 V至5.25 V
  • 低功耗:
    - 3 mW(典型值,250 KSPS、3 V电源)
    - 12.5 mW(典型值,250 KSPS、5 V电源)
  • 宽输入带宽:
    - 信噪比70 dB(100 kHz输入频率)
  • 灵活的功耗/串行时钟速度管理
  • 吞吐量:250 kSPS
  • 无流水线延迟
  • 高速串行接口:
    SPI®/QSPI™/MICROWIRE™/DSP兼容
  • 待机模式:最大1 µA
  • 6引脚SC70封装
  • 8引脚µSOIC封装

AD7910 功能框图

文档

快讯名称 内容类型 文件类型
AD7910/AD7920: 250 kSPS, 10-/12-Bit ADCs in 6 Lead SC70 Data Sheet  (Rev C, 09/2005) (pdf, 486 kB) 产品数据手册 PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) 技术文章 PDF
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
概况 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

产品推荐及参考设计

推荐配套产品

Suggested Companion Products


Recommended Input Buffer Amplfiers for the AD7910

  • For high performance, high speed applications, we recommend the AD8021 or the ADA4899-1.
  • For high performance, lower speed applications, we recommend the ADA4000-1 or the ADA4627.
Recommended Precision References for the AD7910
  • For a low power, 5V supply source, we recommend the REF195.
  • For a low power, 3V supply source, we recommend the REF193.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

Sample样片申请及购买

价格,封装及供货状态

AD7910 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
AD7910AKSZ-500RL7 产品状态: 量产 6 ld SC70 6 工业 Reel, 500 $ 2.08 $ 1.77 Y  材料信息 查看PCN 订购
AD7910AKSZ-REEL 产品状态: 量产 6 ld SC70 6 工业 Reel, 10000 $ 0.00 $ 1.77 Y  材料信息 查看PCN 订购
AD7910AKSZ-REEL7 产品状态: 量产 6 ld SC70 6 工业 Reel, 3000 $ 0.00 $ 1.77 Y  材料信息 查看PCN 订购 样片
AD7910ARMZ 产品状态: 量产 8 ld MSOP 8 工业 Tube, 50 $ 2.08 $ 1.77 Y  材料信息 查看PCN 订购 样片