ADG506A
NOT RECOMMENDED FOR NEW DESIGNS16-Channel Multiplexer (Superior DG506A Replacement)
- Part Models
- 9
- 1ku List Price
- Starting From $11.32
Overview
- 44 V Supply Maximum Ratings
- VSS to VDD Analog Signal Range
- Single/Dual Supply Specifications
- Available in 28-Lead DIP, SOIC, PLCC, TSSOP and LCCC Packages
- Wide Supply Range (10.8 V to 16.5 V)
- Low Power Dissipation (28 µW max)
- Low Leakage (20 pA typ)
- See datasheet for additional features
The ADG506A is a CMOS monolithic analog multiplexer with 16 channels. The ADG506A switches one of 16 inputs to a common output, depending on the state of four binary addresses and an enable input. It has TTL and 5 V CMOS logic compatible digital inputs.
The ADG506A is designed on an enhanced LC2MOS process, which gives an increased signal capability of VSS to VDD and enables operation over a wide range of supply voltages. The devices can operate comfortably anywhere in the 10.8 V to 16.5 V single or dual supply range. This multiplexer also features high switching speeds and low RON.
PRODUCT HIGHLIGHTS
- Single/Dual Supply Specifications with a Wide Tolerance
The devices are specified in the 10.8 V to 16.5 V range for both single and dual supplies. - Extended Signal Range
The enhanced LC2MOS processing results in a high breakdown and an increased analog signal range of VSS to VDD. - Break-Before-Make Switching
Switches are guaranteed break-before-make so input signals are protected against momentary shorting. - Low Leakage
Leakage currents in the range of 20 pA make these multiplexers suitable for high precision circuits.
Documentation
Data Sheet 2
Application Note 3
Technical Articles 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG506ABQ | 28-Lead CerDIP | ||
| ADG506AKNZ | 28-Lead PDIP | ||
| ADG506AKPZ | 28-Lead PLCC | ||
| ADG506AKPZ-REEL | 28-Lead PLCC | ||
| ADG506AKRZ | 28-Lead SOIC (Wide) | ||
| ADG506AKRZ-REEL | 28-Lead SOIC (Wide) | ||
| ADG506ATE/883B | 28 ld LCC | ||
| ADG506ATQ | 28-Lead CerDIP | ||
| ADG506ATQ/883B | 28-Lead CerDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| ADG506ABQ | PRODUCTION | |
| ADG506ATQ | PRODUCTION | |
| ADG506ATQ/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| ADG506ABQ | PRODUCTION | |
| ADG506ATE/883B | PRODUCTION | |
| ADG506ATQ | PRODUCTION | |
| ADG506ATQ/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| ADG506ABQ | PRODUCTION | |
| ADG506ATE/883B | PRODUCTION | |
| ADG506ATQ | PRODUCTION | |
| ADG506ATQ/883B | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| ADG506AKNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADG506AKNZ | PRODUCTION | |
|
Jul 31, 2026 - 2026-0033 ASSEMBLY |
||
| ADG506AKPZ | PRODUCTION | |
| ADG506AKPZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADG506AKRZ | PRODUCTION | |
| ADG506AKRZ-REEL | PRODUCTION | |
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| ADG506ATE/883B | PRODUCTION | |
| ADG506ATQ/883B | PRODUCTION | |
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| ADG506ATE/883B | PRODUCTION | |
| ADG506ATQ/883B | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.