ADG5206
RECOMMENDED FOR NEW DESIGNSHigh Voltage, Latch-Up Proof, 16-Channel Multiplexer
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Latch-up proof
- 3.5 pF off source capacitance
- 64 pF off drain capacitance
- 0.35 pC typical charge injection
- ±0.02 nA on channel leakage
- Low on resistance: 155 Ω typical
- ±9 V to ±22 V dual-supply operation
- 9 V to 40 V single-supply operation
- VSS to VDD analog signal range
- Human body model (HBM) ESD rating
- 8 kV all other pins
The ADG5206 is a monolithic CMOS analog multiplexer comprising sixteen single channels. The ADG5206 switches one of sixteen inputs to a common output, as determined by the 4-bit binary address lines, A0, A1, A2, and A3.
An EN input enables or disables the device. When EN is low, the device is disabled, and all channels switch off. The ultralow capacitance and charge injection of these switches make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Fast switching speed coupled with high signal bandwidth make these devices suitable for video signal switching.
Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the power supplies. In the off condition, signal levels up to the supplies are blocked.
The ADG5206 does not have a VL pin; instead, the logic power supply is generated internally by an on-chip voltage generator.
APPLICATIONS
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Battery Monitoring
- Communication systems
PRODUCT HIGHLIGHTS
- Trench Isolation Guards Against Latch-Up. A dielectric trench separates the P and N channel transistors to prevent latch-up even under severe overvoltage conditions.
- Optimal switch design for low charge injection, low switch capacitance and low leakage currents
- The ADG5206 achieves 8 kV HBM ESD specification on all external pins
- Dual-Supply Operation. For applications where the analog signal is bipolar, the ADG5206 can be operated from dual supplies of up to ±22 V.
- Single-Supply Operation. For applications where the analog signal is unipolar, the ADG5206 can be operated from a single rail power supply of up to 40 V.
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG5206BCPZ-RL7 | 32-Lead LFCSP (5mm x 5mm x 0.75mm w/ EP) | ||
| ADG5206BRUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| ADG5206BRUZ-RL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 17, 2023 - 23_0095 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADG5206BCPZ-RL7 | PRODUCTION | |
|
Aug 12, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADG5206BCPZ-RL7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADG5206BCPZ-RL7 | PRODUCTION | |
|
Sep 29, 2014 - 13_0248 Assembly and Test Transfer of Select 4x4 and 5x5mm LFCSP Products using 8900 Die Attach to STATS ChipPAC China |
||
| ADG5206BCPZ-RL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG5206BRUZ | PRODUCTION | |
| ADG5206BRUZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG5206
ADG5206 IBIS Models 2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.