ADG528F: 4/8 Channel Fault-Protected Analog Multiplexers
The ADG508F, ADG509F and ADG528F are CMOS analog multiplexers, the ADG508F and ADG528F comprising 8 single channels and the ADG509F comprising four differential channels. These multiplexers ...More
ADG528F: 4/8 Channel Fault-Protected Analog Multiplexers
Product Description
The ADG508F, ADG509F and ADG528F are CMOS analog multiplexers, the ADG508F and ADG528F comprising 8 single channels and the ADG509F comprising four differential channels. These multiplexers provide fault protection. Using a series n-channel, p-channel, n-channel MOSFET structure, both device and signal source protection is provided in the event of an overvoltage or power loss. The multiplexer can withstand continuous overvoltage inputs up to -40 V to +55 V. During fault conditions, the multiplexer input (or output) appears as an open circuit and only a few nanoamperes of leakage current will flow. This protects not only the multiplexer and the circuitry driven by the multiplexer, but also protects the sensors or signal sources which drive the multiplexer.
The ADG508F and ADG528F switch one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1 and A2. The ADG509F switches one of four differential inputs to a common differential output as determined by the 2- bit binary address lines A0 and A1. The ADG528F has on-chip address and control latches that facilitate microprocessor interfacing. An EN input on each device is used to enable or disable the device. When disabled, all channels are switched OFF.
Features
- Low On Resistance (300 O Max)
- Fast Switching Times
ton 250 ns max
toff 250 ns max - Low Power Dissipation (3.3 mW Max)
- Fault and Overvoltage Protection
(- 40 V to + 55 V)
- All Switches OFF with Power
Supply OFF - Analog Output of ON Channel
Clamped within Power Supplies If
an Overvoltage Occurs - Latch-Up Proof Construction
- Break-Before-Make Switching Action
- TTL/CMOS Compatible
Diagrams
- Enlarge
- Обозначения и трафареты для печатной платы
Functional Block Diagram for ADG528F
4/8 Channel Fault-Protected Analog Multiplexers
Functional Block Diagram for ADG528F
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a |