OBSOLETE PRODUCT — ADL5592:  250 MHz to 2400 MHz RF Variable Gain Amplifier

The ADL5592 is a digitally programmable variable gain amplifier (VGA) designed for use from 250 MHz to 2400 MHz. Two digitally programmable attenuators are cascaded with a high linearity fixed-gain amplifier. The device also includes a mixer, which can be used to mix the transmitted signal into an adjacent receive band for loopback testing.

The ADL5592 can be used in conjunction with a direct-to-RF modulator, such as ADL537x and ADL539x, in cellular communications systems such as GSM/EDGE.

The ADL5592 is available in a 6 mm × 6 mm, 40-lead exposed-paddle LFCSP package. The device operates from the −40°C to +85°C temperature range.

Applications

  • GSM/EDGE and cellular communications systems
  • ADL5592:  250 MHz to 2400 MHz RF Variable Gain Amplifier

    Product Description

    The ADL5592 is a digitally programmable variable gain amplifier (VGA) designed for use from 250 MHz to 2400 MHz. Two digitally programmable attenuators are cascaded with a high linearity fixed-gain amplifier. The device also includes a mixer, which can be used to mix the transmitted signal into an adjacent receive band for loopback testing.

    The ADL5592 can be used in conjunction with a direct-to-RF modulator, such as ADL537x and ADL539x, in cellular communications systems such as GSM/EDGE.

    The ADL5592 is available in a 6 mm × 6 mm, 40-lead exposed-paddle LFCSP package. The device operates from the −40°C to +85°C temperature range.

    Applications

  • GSM/EDGE and cellular communications systems
  • REPLACEMENT PARTS

    Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



    Характеристики

    Gain Control Digital
    Number of Channels 1
    Bandwidth -3dB (typ) 2400MHz
    Gain (min) +-52.1dB
    Gain (max) +8.9dB
    Isupply Pos (max) 189mA
    Gain Accuracy (dB) -0.02dB
    沪ICP备09046653号
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть