Добавить к Мастеру создания структурных схем

AD605:  Dual, Low Noise, Single-Supply Variable Gain Amplifier

Информация о продукте

Статус продукта:Производство

The AD605 is a low noise, accurate, dual-channel, linear-in-dB variable gain amplifier (VGA), optimized for any application requiring high performance, wide bandwidth variable gain control. Operating from a single 5 V supply, the AD605 provides differential inputs and unipolar gain control for ease of use. Added flexibility is achieved with a user-determined gain range and an external reference input that provide user-determined gain scaling (dB/V).

The high performance linear-in-dB response of the AD605 is achieved with the differential input, single-supply, exponential amplifier (DSX-AMP) architecture. Each of the DSX-AMPs comprises a variable attenuator of 0 dB to −48.4 dB followed by a high speed, fixed-gain amplifier. The attenuator is based on a 7-stage R-1.5R ladder network. The attenuation between tap points is 6.908 dB, and 48.360 dB for the entire ladder network. The DSX-AMP architecture results in 1.8 nV/√Hz input noise spectral density and accepts a ±2.0 V input signal when VOCM is biased at VP/2.

Each independent channel of the AD605 provides a gain range of 48 dB that can be optimized for the application. Gain ranges between −14 dB to +34 dB and 0 dB to +48 dB can be selected by a single resistor between Pin FBK and Pin OUT. The lower and upper gain ranges are determined by shorting Pin FBK to Pin OUT or leaving Pin FBK unconnected, respectively. The two channels of the AD605 can be cascaded to provide 96 dB of very accurate gain range in a monolithic package.

The gain control interface provides an input resistance of approximately 2 MΩ and scale factors from 20 dB/V to 30 dB/V for a VREF input voltage of 2.5 V to 1.67 V, respectively. Note that scale factors up to 40 dB/V are achievable with reduced accuracy for scales above 30 dB/V. The gain scales linearly in dB with control voltages (VGN) of 0.4 V to 2.4 V for the 20 dB/V scale and 0.20 V to 1.20 V for the 40 dB/V scale. When VGN is <50 mV, the amplifier is powered down to draw 1.9 mA. Under normal operation, the quiescent supply current of each amplifier channel is only 18 mA.

The AD605 is available in a 16-lead PDIP and a 16-lead SOIC_N package and is guaranteed for operation over the −40°C to +85°C temperature range.

Applications

  • Ultrasound and sonar time-gain controls
  • High performance AGC systems
  • Signal measurement
  • Data Sheet, Rev. E, 5/07

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • 2 independent linear-in-dB channels
    • Input noise at maximum gain: 1.8 nV/√Hz, 2.7 pA/√Hz
    • Bandwidth: 40 MHz (–3 dB)
    • Differential input
    • Absolute gain range programmable
      –14 dB to +34 dB (FBK shorted to OUT) through
    • Variable gain scaling: 20 dB/V through 40 dB/V
    • Stable gain with temperature and supply variations
    • Single-ended unipolar gain control
    • Output common mode independently set
    • Power shutdown at lower end of gain control
    • Single 5 V supply
    • Low power: 90 mW/channel

    Functional Block Diagram for AD605

    Документация

    Наименование Тип контента Тип файлов
    AD605: Dual, Low Noise, Single-Supply Variable Gain Amplifier Data Sheet  (Rev F, 06/2008) (pdf, 411 kB) Технические описания PDF
    Design and Operation of Automatic Gain Control Loops for Receivers in Modern Communication Systems  (pdf, 129 kB) Обучение PDF
    Choosing High-Speed Signal Processing Components for Ultrasound Systems
    (Analog Dialogue, Vol. 29, No. 2, 1995)
    Журнал Analog Dialogue HTML
    Variable Gain Amplifier Selection Table  (pdf, 68 kB) Product Selection Guide PDF
    RF Source Booklet  (pdf, 815 kB)
    RF IC Product Overview - Version O (11/2012)
    Обзор PDF
    Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
    What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD605 SPICE Macro Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    AD605 Model Options
    Модели Корпуса Выводы Температурный
    диапазон
    Упаковка,
    количество
    Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD605ANZ Статус: Prodn 16 ld PDIP 16 Ind Tube, 25 $ 13,27 $ 10,62 Y  Используемые материалы PCN Купить
    AD605AR Статус: Prodn 16 ld SOIC 16 Ind Tube, 48 $ 14,28 $ 11,42 N  Используемые материалы PCN Купить
    AD605AR-REEL Статус: Prodn 16 ld SOIC 16 Ind Reel, 2500 $ 0,00 $ 11,42 N  Используемые материалы PCN Купить
    AD605AR-REEL7 Статус: Prodn 16 ld SOIC 16 Ind Reel, 750 $ 14,28 $ 11,42 N  Используемые материалы PCN Купить
    AD605ARZ Статус: Prodn 16 ld SOIC 16 Ind Tube, 48 $ 12,64 $ 10,11 Y  Используемые материалы PCN Купить
    AD605ARZ-R7 Статус: Prodn 16 ld SOIC 16 Ind Reel, 1000 $ 12,64 $ 10,11 Y  Используемые материалы PCN Купить
    AD605ARZ-RL Статус: Prodn 16 ld SOIC 16 Ind Reel, 2500 $ 12,64 $ 10,11 Y  Используемые материалы PCN Купить
    AD605BN Статус: Prodn 16 ld PDIP 16 Ind Tube, 25 $ 14,95 $ 11,97 N  Используемые материалы PCN Купить
    AD605BR Статус: Prodn 16 ld SOIC 16 Ind Tube, 48 $ 16,41 $ 13,14 N  Используемые материалы PCN Купить
    AD605BR-REEL Статус: Prodn 16 ld SOIC 16 Ind Reel, 2500 $ 0,00 $ 13,14 N  Используемые материалы PCN Купить
    AD605BR-REEL7 Статус: Prodn 16 ld SOIC 16 Ind Reel, 1000 $ 16,41 $ 13,14 N  Используемые материалы PCN Купить
    AD605BRZ Статус: Prodn 16 ld SOIC 16 Ind Tube, 48 $ 14,52 $ 11,63 Y  Используемые материалы PCN Купить
    AD605BRZ-R7 Статус: Prodn 16 ld SOIC 16 Ind Reel, 1000 $ 14,52 $ 11,63 Y  Используемые материалы PCN Купить
    AD605BRZ-RL Статус: Prodn 16 ld SOIC 16 Ind Reel, 2500 $ 0,00 $ 11,63 Y  Используемые материалы PCN Купить
    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD605-EVALZ Статус: Prodn Evaluation Board $ 247,12 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть