Средства разработки, ПО и программные модели

СРЕДСТВА РАЗРАБОТКИ, ПО И ПРОГРАММНЫЕ МОДЕЛИ — ADL5570 : 2.3 GHz TO 2.4 GHz WiMAX Power Amplifier

 
Чтобы отфильтровать результаты поиска по категории продукта, сфере применения или обоим признакам, зайдите на страницу Средства разработки, ПО и программные модели.
ADIsim Design/Simulation Tools (2)
  • ADIsimPLL™- Version 3.43
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
  • ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
Send Feedback X
content here.
content here.

Send Feedback

Закрыть