| Наименование | Тип контента | Тип файлов |
|---|---|---|
| AMP02: High Accuracy 8-Pin Instrumentation Amplifier Data Sheet (Rev E, 01/2003) (pdf, 219 kB) | Технические описания | |
| AN-671: Reducing RFI Rectification Errors in In-Amp Circuits (pdf, 208 kB) | Статьи по применению | |
|
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers. |
Статьи по применению | |
| AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB) | Статьи по применению | |
|
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems
(pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well. |
Статьи по применению | |
| AN-244: A User's Guide to I.C. Instrumentation Amplifiers (pdf, 522 kB) | Статьи по применению | |
|
Auto-Zero Amplifiers
(doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature. |
Технические статьи | DOC |
|
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance. (EDN, 9/3/2009) |
Технические статьи | HTML |
|
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003) |
Технические статьи | HTML |
| The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers (pdf, 582 kB) | Технические статьи | |
|
Ask The Applications Engineer-10
(Analog Dialogue, 30th Anniversary Reader Bonus) |
Журнал Analog Dialogue | HTML |
| Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return (pdf, 508 kB) | Техническая документация | |
|
Aerospace Dice
(pdf, 196 kB)
(Revised 1/2006) Many Analog Devices products can be purchased as Class K die. |
Информация по аэрокосмической области применения | |
|
Standard Space Level Products Program
(pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure. |
Информация по аэрокосмической области применения | |
| Leading Inside Advertorials: Applying Instrumentation Amplifiers EffectivelyThe Importance of an Input Ground Return (pdf, 121 kB) | Обзор | |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
|
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design. |
Design Calculators | HTML |
|
In-Amp Common Mode Calculator
These tools calculate the common mode gain for instrumentation amplifiers using gain, differential voltage, and various other input parameters. It calculates both the internal node voltages and the output voltage of the part. It also calculates the resistor needed for a particular gain or the resulting gain using a certain resistor. |
Design Calculators | HTML |
| AMP02 SPICE Macro-Model | Модели SPICE | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / Покупка| Модели | Корпуса | Выводы | Температурный диапазон |
Упаковка, количество |
Цена*(100-499) | Цена*1000 шт. | Без использования свинца | PCN/PDN | Проверка наличия/ Покупка/Запрос образца |
|---|
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.