Добавить к Мастеру создания структурных схем

AD8231:  Zero Drift, Digitally Programmable Instrumentation Amplifier

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8231 is a low drift, rail-to-rail, instrumentation amplifier with software-programmable gains of 1, 2, 4, 8, 16, 32, 64, or 128. The gains are programmed via digital logic or pin strapping.

The AD8231 is ideal for applications that require precision performance over a wide temperature range, such as industrial temperature sensing and data logging. Because the gain setting resistors are internal, maximum gain drift is only 10 ppm/°C for gains of 1 to 32. Because of the auto-zero input stage, maximum input offset is 15 μV and maximum input offset drift is just 50 nV/°C. CMRR is 80 dB for G = 1, increasing to 110 dB at higher gains.

The AD8231 also includes an uncommitted op amp that can be used for additional gain, differential signal driving, or filtering. Like the in-amp, the op amp has an auto-zero architecture, rail-to-rail input, and rail-to-rail output.

The AD8231 includes a shutdown feature that reduces current to a maximum of 1 μA. In shutdown, both amplifiers also have a high output impedance, which allows easy multiplexing of multiple amplifiers without additional switches.

The AD8231 is specified over the extended industrial tempera-ture range of −40°C to +125°C. It is available in a 4 mm × 4 mm 16-lead LFCSP.

Applications
  • Pressure and strain transducers
  • Thermocouples and RTDs
  • Programmable instrumentation
  • Industrial controls
  • Weigh scales

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Digitally/pin-programmable gain
    G = 1, 2, 4, 8, 16, 32, 64, or 128
  • Specified from −40°C to +125°C
    50 nV/°C maximum input offset drift
    10 ppm/°C maximum gain drift
  • Excellent dc performance
    80 dB minimum CMR, G = 1
    15 μV maximum input offset voltage
    500 pA maximum bias current
    0.7 μV p-p noise (0.1 Hz to 10 Hz)
  • Good ac performance
    2.7 MHz bandwidth, G = 1
    1.1 V/μs slew rate
  • Rail-to-rail output
  • Shutdown/multiplex
  • See data sheet for additional features

AD8231-EP Supports defense and aerospace applications (AQEC standard)

  • Download AD8231-EP Data Sheet (pdf)
  • Military temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12646 DSCC Drawing Number

Functional Block Diagram for AD8231

Документация

Наименование Тип контента Тип файлов
AD8231: Zero Drift, Digitally Programmable Instrumentation Amplifier Data Sheet (Rev B, 04/2011) (pdf, 679 kB) Технические описания PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Технические статьи DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
In-amp Sports Near-zero Drift & Input Noise, Wide Bandwidth and Temp Range, Plus a "Free" Op Amp
(Planet Analog, 1/19/2007)
Обзоры продукции HTML
Achieving High Accuracy System Designs with Zero-drift Amplifiers Обзор HTML
Zero-Drift Amplifiers  (pdf, 0) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8231-EVALZ Статус: Prodn Evaluation Board $ 70,79 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть