Добавить к Мастеру создания структурных схем

AD8222:  Precision, Dual-Channel Instrumentation Amplifier

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8222 is a dual-channel, high performance instrumentation amplifier that requires only one external resistor per amplifier to set gains of 1 to 10,000.

The AD8222 is the first dual instrumentation amplifier in the small 4 mm × 4 mm LFCSP. It requires the same board area as a typical single instrumentation amplifier. The smaller package allows a 2× increase in channel density and a lower cost per channel, all with no compromise in performance.

The AD8222 can also be configured as a single-channel, differential output instrumentation amplifier. Differential outputs provide high noise immunity, which can be useful when the output signal must travel through a noise environment, such as with remote sensors. The configuration can also be used to drive differential input ADCs.

The AD8222 maintains a minimum CMRR of 80 dB to 4 kHz for all grades at G = 1. High CMRR over frequency allows the AD8222 to reject wideband interference and line harmonics, greatly simplifying filter requirements. The AD8222 also has a typical CMRR drift over temperature of just 0.07 µV/V/°C at G = 1.

The AD8222 operates on both single and dual supplies and only requires 2.2 mA maximum supply current for both amplifiers. It is specified over the industrial temperature range of -40°C to +85°C and is fully RoHS compliant.

For a single-channel version, see the AD8221.

Applications
    Multichannel data acquisition for:
  • ECG and medical instrumentation
  • Industrial process controls
  • Wheatstone bridge sensors

  • Differential drives for:
  • High resolution input ADCs
  • Remote sensors

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Two channels in small 4 mm × 4 mm LFCSP
  • Gain set with 1 resistor per amplifier (G = 1 to 10,000)
  • Low noise
    8 nV/√Hz @ 1 kHz
    0.25 µV p-p (0.1 Hz to 10 Hz)
  • Excellent ac performance
    150 kHz bandwidth (G = 100)
    13 µs settling time to 0.001%
  • High accuracy dc performance (B grade)
    60 µV maximum input offset voltage
    0.3 µV/°C maximum input offset drift
    1.0 nA maximum input bias current
    126 dB minimum CMRR (G = 100)
  • Differential output option (single channel)
    Fully specified
    Adjustable common-mode output
  • Supply range: ±2.3 V to ±18 V

Functional Block Diagram for AD8222

Документация

Наименование Тип контента Тип файлов
AD8222: Precision, Dual-Channel Instrumentation Amplifier Data Sheet (Rev A, 02/2010) (pdf, 589 kB) Технические описания PDF
AN-683: Схема возбуждения мостового тензодатчика переменным током  (pdf) Статьи по применению PDF
AN-683: Strain Gage Measurement Using an AC Excitation  (pdf, 122 kB) Статьи по применению PDF
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits  (pdf, 208 kB) Статьи по применению PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Статьи по применению PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Технические статьи DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
Dual-Channel Instrumentation Amplifier Also Improves Performance  (htm)
(analogZONE, 4/17/2006)
Обзоры продукции HTM
ANALOG DESIGN: In-amp Specifies Differential Output
(EE Times, 3/13/2006)
Обзоры продукции HTML
Dual-channel In-amp Drives Differentially
(EETimes, 3/16/2006)
Обзоры продукции HTML
Dual In-Amp And Signal Isolators Sweat The Small Stuff
(ED, 4/13/2006)
Обзоры продукции HTML
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8222 SPICE Macro-Model Модели SPICE HTML
AD8221 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8222 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8222ACPZ-R7 Статус: Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $ 3,63 Y  Используемые материалы Уведомить меня Купить Образцы
AD8222ACPZ-RL Статус: Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 5000 - $ 3,63 Y  Используемые материалы Уведомить меня Купить
AD8222ACPZ-WP Статус: Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Tray, 64 $ 4,36 $ 3,63 Y  Используемые материалы Уведомить меня Купить
AD8222BCPZ-R7 Статус: Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 1500 - $ 6,37 Y  Используемые материалы Уведомить меня Купить Образцы
AD8222BCPZ-RL Статус: Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Reel, 5000 - $ 6,37 Y  Используемые материалы PCN Купить
AD8222BCPZ-WP Статус: Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind Tray, 64 $ 7,64 $ 6,37 Y  Используемые материалы Уведомить меня Купить
AD8222HACPZ-R7 Статус: Prodn 16 ld LFCSP (4x4x.85mm, no exposed pad) 16 Ind Reel, 1500 - $ 3,73 Y  Используемые материалы Уведомить меня Купить Образцы
AD8222HACPZ-RL Статус: Prodn 16 ld LFCSP (4x4x.85mm, no exposed pad) 16 Ind Reel, 5000 - $ 3,73 Y  Используемые материалы Уведомить меня Купить
AD8222HACPZ-WP Статус: Prodn 16 ld LFCSP (4x4x.85mm, no exposed pad) 16 Ind Tray, 64 $ 4,46 $ 3,73 Y  Используемые материалы Уведомить меня Купить
AD8222HBCPZ-R7 Статус: Prodn 16 ld LFCSP (4x4x.85mm, no exposed pad) 16 Ind Reel, 1500 - $ 6,47 Y  Используемые материалы Уведомить меня Купить
AD8222HBCPZ-RL Статус: Prodn 16 ld LFCSP (4x4x.85mm, no exposed pad) 16 Ind Reel, 5000 - $ 6,47 Y  Используемые материалы Уведомить меня Купить
AD8222HBCPZ-WP Статус: Prodn 16 ld LFCSP (4x4x.85mm, no exposed pad) 16 Ind Tray, 64 $ 7,74 $ 6,47 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8222-EVALZ Статус: Prodn Evaluation Board $ 59,95 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть