Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD8276 or the AD8278 difference amps for their faster speed, smaller foot print, wider supply voltage range, and lower costs.

The AD626 is a low cost, true single supply differential amplifier designed for amplifying and low-pass filtering small differential voltages from sources having a large common-mode voltage.

The AD626 can operate from either a single supply of +2.4 V to +10 V, or dual supplies of ±1.2 V to ±6 V. The input common-mode range of this amplifier is equal to 6 (+VS - 1 V) which provides a +24 V CMR while operating from a +5 V supply. Furthermore, the AD626 features a CMR of 90 dB typ.

The amplifier's inputs are protected against continuous overload of up to 50 V, and RFI filters are included in the attenuator network. The output range is +0.03 V to +4.9 V using a +5 V supply. The amplifier provides a preset gain of 10, but gains between 10 to 100 can be easily configured with an external resistor. Furthermore, a gain of 100 is available by connecting the G = 100 pin to analog ground. The AD626 also offers low-pass filter capability by connecting a capacitor between the filter pin and analog ground.

The AD626A and AD626B operate over the industrial temperature range of -40°C to +85°C. The AD626 is available in two 8-pin packages: a plastic mini-DIP and SOIC.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Pin Selectable Gains of 10 and 100
  • True Single-Supply Operation
    - Single-Supply Range of +2.4V to +10V
    - Dual-Supply Range of ±1.2V to ±6V
    - Wide Output Voltage Range of 30 mV to 4.7V
  • Includes Input Protection
    - Series Resistive Inputs (RIN = 200 kΩ)
    - RFI Filters Included
    - Allows 50V Continuous Overload
  • Optional Low-Pass Filtering
  • Excellent DC Performance
    - Low Input Offset Voltage: 500 µV Max
    - Large Common-Mode Range: 0V to +54V
    - Low Power: 1.2 mW (VS = +5V)
    - Good CMR of 90 dB Typ
  • AC Performance
    - Fast Settling Time: 24 µs (0.01%)

Pin Configuration Diagram for AD626

Документация

Наименование Тип контента Тип файлов
AD626: Low Cost, Single Supply Differential Amplifier Data Sheet (Rev D, 01/2003) (pdf, 366 kB) Технические описания PDF
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits  (pdf, 208 kB) Статьи по применению PDF
AN-589: Ways to Optimize the Performance of a Difference Amplifier  (pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers.
Статьи по применению PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) Статьи по применению PDF
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems  (pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well.
Статьи по применению PDF
AN-244: A User's Guide to I.C. Instrumentation Amplifiers  (pdf, 522 kB) Статьи по применению PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Технические статьи DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003)
Технические статьи HTML
The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers  (pdf, 582 kB) Технические статьи PDF
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) Техническая документация PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD626 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD626 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD626ANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 4,40 $ 3,96 Y  Используемые материалы PCN Купить
AD626AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 4,73 $ 4,27 N  Используемые материалы Уведомить меня Купить
AD626AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 4,27 N  Используемые материалы Уведомить меня Купить
AD626AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 0,00 $ 4,27 N  Используемые материалы Уведомить меня Купить
AD626ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 4,19 $ 3,77 Y  Используемые материалы Уведомить меня Купить
AD626ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 3,77 Y  Используемые материалы Уведомить меня Купить
AD626ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 750 $ 0,00 $ 3,77 Y  Используемые материалы Уведомить меня Купить
AD626BNZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 6,01 $ 5,43 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть