| Наименование | Тип контента | Тип файлов |
|---|---|---|
| AD625: Programmable Gain Instrumentation Amplifier Data Sheet (Rev D, 06/2000) (pdf, 463 kB) | Технические описания | |
| AD625: Military Data Sheet (Rev C, 05/2000) (pdf) | Технические описания | |
| AN-671: Reducing RFI Rectification Errors in In-Amp Circuits (pdf, 208 kB) | Статьи по применению | |
|
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers. |
Статьи по применению | |
| AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB) | Статьи по применению | |
|
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems
(pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well. |
Статьи по применению | |
| AN-244: A User's Guide to I.C. Instrumentation Amplifiers (pdf, 522 kB) | Статьи по применению | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
Рекомендуем к прочтению | |
|
Auto-Zero Amplifiers
(doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature. |
Технические статьи | DOC |
|
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance. (EDN, 9/3/2009) |
Технические статьи | HTML |
|
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003) |
Технические статьи | HTML |
| The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers (pdf, 582 kB) | Технические статьи | |
| Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return (pdf, 508 kB) | Техническая документация | |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
Информация по аэрокосмической области применения | |
| Leading Inside Advertorials: Applying Instrumentation Amplifiers EffectivelyThe Importance of an Input Ground Return (pdf, 121 kB) | Обзор | |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
|
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design. |
Design Calculators | HTML |
|
In-Amp Common Mode Calculator
These tools calculate the common mode gain for instrumentation amplifiers using gain, differential voltage, and various other input parameters. It calculates both the internal node voltages and the output voltage of the part. It also calculates the resistor needed for a particular gain or the resulting gain using a certain resistor. |
Design Calculators | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / ПокупкаПриведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.