Добавить в Мастер Структурных Схем

ADL5330:  10 MHz to 3 GHz VGA with 60dB Gain Control Range

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADL5330 is a broadband voltage variable gain amplifier specified for operation from 10MHz to 3GHz. The device provides precise linear-in-dB gain control over 60dB range with approximately -40dB attenuation and +20dB gain. A 0 to 1.4V gain control input voltage is required to set the gain or attenuation over the 60db range.

The ADL5330 provides a high linearity output power making the device an ideal solution for wireless infrastructure transmit signal paths.

The ADL5330 is supplied in 24-lead LFCSP, and fully specified over –40 to 85°C temperature range.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Operating frequency range 10MHZ to 3GHz
  • Linear-in-dB 60dB gain control range
  • Maximum gain +20dB
  • Output Third Order Intercept +31dBm @ 900MHz
  • Output 1dB compression point +22dBm @ 900MHz
  • Output noise floor 144dBm/Hz @ 900MHz
  • Single 5V supply
  • Small 24-pin LFCSP package

Functional Block Diagram for ADL5330

Документация

Наименование Тип контента Тип файлов
ADL5330: 10 MHz to 3 GHz VGA with 60dB Gain Control Range Data Sheet (Rev A, 06/2005) (pdf, 863 kB) Технические описания PDF
AN-826: Передатчик прямого преобразования для сети WiMAX 2.4 ГГц  (pdf, 417 kB) Статьи по применению PDF
AN-826: A 2.4 GHz WiMAX Direct Conversion Transmitter  (pdf, 417 kB) Статьи по применению PDF
AN-808: Возможность практической реализации систем CDMA2000 с многими несущими  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Статьи по применению PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Статьи по применению PDF
CN-0050: Стабильный, замкнутый контур автоматической регулировки мощности для ВЧ систем  (pdf, 232 kB) Circuit Note PDF
RF Source Booklet  (PDF, 4353 kB)
RF IC Product Overview - Version P (02/2014)
Обзор PDF
Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems  (pdf, 75 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
What are Variable Gain Amplifiers (VGA's) and how are they used? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.60.09
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
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
Сопутствующие компоненты

Suggested Companion Products


Recommended Low-Noise Voltage Regulators for the ADL5330

  • For a fixed 5V, 500mA low dropout regulator with reverse current protection, we recommend the ADP7104.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADL5330-EVALZ Статус: Prodn Evaluation Board $ 140,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.