| Наименование | Тип контента | Тип файлов |
|---|---|---|
| ADA4930-1-DSCC: Microcircuit, Linear, Low Noise, High Speed Differential Amplifier Monolithic Silicon Military Data Sheet (Rev A, 05/2013) (pdf) | Технические описания | |
| ADA4930-1-EP: Ultralow Noise Drivers for Low Voltage ADCs Enhanced Product Data Sheet (Rev A, 06/2013) (pdf, 207 kB) | Технические описания | |
| ADA4930-1/ADA4930-2: Ultralow Noise Drivers for Low Voltage ADCs Data Sheet (Rev A, 10/2010) (pdf, 662 kB) | Технические описания | |
| AN-1026: High Speed Differential ADC Driver Design Considerations (pdf, 355 kB) | Статьи по применению | |
| AN-0992: Active Filter Evaluation Board for Differential Amplifiers (pdf, 85 kB) | Статьи по применению | |
|
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers. |
Статьи по применению | |
|
AN-584: Using the AD813X Differential Amplifier
(pdf, 174 kB)
The AD813x differs from conventional op amps by the external presence of an additional input and output. The additional input, VOGM, controls the output common mode voltage. |
Статьи по применению | |
|
ADA4930: Single Supply Low Noise ADC Driver
Analog Devices showcases the first Single-Supply ADC Driver that is capable of driving 40 MSPS to 200 MSPS, 1.8V, 14 Bit analog to digital converters. |
Videos | HTML |
| MT-218: Multiple Feedback Band-Pass Design Example (pdf, 0) | Обучение | |
| MT-076: Differential Driver Analysis (pdf, 95 kB) | Обучение | |
| MT-075: Differential Drivers for High Speed ADCs Overview (pdf, 183 kB) | Обучение | |
|
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools. |
Webcasts | WEBCAST |
|
UG-132: Evaluation Board User Guide for the ADA492x-1 and ADA493x-1 Family of Differential Amplifiers
(pdf, 226 kB)
Differential Amplifier Evaluation Board for Single 16-lead 3 mm × 3 mm LFCSP Packages |
Руководства пользователей | |
|
Designing 1-ppm DAC Accuracy into Instrumentation Applications
Understand the challenges of achieving this level of converter performance (Planet Analog, 3/2010)
|
Технические статьи | HTML |
|
"Rules of the Road" for High-Speed Differential ADC Drivers
(Analog Dialogue, Vol. 43, No. 5, 2009) |
Журнал Analog Dialogue | HTML |
| ADC Drivers | Обзор | HTML |
| Amplifier ICs | Техническая периодика | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
|
ADI DiffAmpCalc
ADI's new ADI DiffAmpCalc is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running. |
ADIsim Design/Simulation Tools | HTML |
| ADA4930 SPICE Macro Model | Модели SPICE | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / ПокупкаПриведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.