Информация о продукте

Статус продукта:Производство

The AD8131 is a differential or single-ended input to differential output driver requiring no external components for a fixed gain of 2. The AD8131 is a major advancement over op amps for driving signals over long lines or for driving differential input ADCs. The AD8131 has a unique internal feedback feature that provides output gain and phase matching that are balanced to -60dB at 10MHz, reducing radiated EMI and suppressing harmonics. Manufactured on ADI's next generation of XFCB bipolar process, the AD8131 has a -3 dB bandwidth of 400 MHz and delivers a differential signal with very low harmonic distortion.

The AD8131 is a differential driver for the transmission of high-speed signals over low-cost twisted pair or coax cables. The AD8131 can be used for either analog or digital video signals or for other high-speed data transmission. The AD8131 driver is capable of driving either Cat3 or Cat5 twisted pair or coax with minimal line attenuation. The AD8131 has considerable cost and performance improvements over discrete line driver solutions.

The AD8131 is available in both SOIC and MSOP packages for operation over -40°C to +125°C.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • High Speed
    400 MHz –3 dB Full Power Bandwidth
    2000 V/µs Slew Rate
  • Fixed Gain of 2 with No External Components
  • Internal Common-Mode Feedback to Improve Gain and Phase Balance
    –60 dB @10 MHz
  • Separate Input to Set the
    Common-Mode Output Voltage
  • Low Distortion
    68 dB SFDR @ 5 MHz 200 Ω Load
  • Power Supply Range +2.7 V to ±5 V

Functional Block Diagram for AD8131

Документация

Наименование Тип контента Тип файлов
AD8131: Low-Cost, High-Speed Differential Driver Data Sheet (Rev B, 06/2005) (pdf, 372 kB) Технические описания PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
AN-584: Using the AD813X Differential Amplifier  (pdf, 174 kB)
The AD813x differs from conventional op amps by the external presence of an additional input and output. The additional input, VOGM, controls the output common mode voltage.
Статьи по применению PDF
AN-357: Operational Integrators  (pdf, 272 kB) Статьи по применению PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Статьи по применению PDF
UG-474: Evaluation Board for Differential Amplifiers Offered in 8-Lead SOIC Packages  (PDF, 263 kB) Руководства пользователей PDF
UG-130: Differential Amplifier Evaluation Board for 8-lead SOIC and MSOP Packages  (pdf, 493 kB) Руководства пользователей PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
Amplifiers for Video Distribution  (pdf, 115 kB) Product Selection Guide PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
Video Amplifier Products (April 2007)  (pdf, 4117 kB) Обзор PDF
Security and Surveillance Applications Обзор HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8131 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8131 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8131AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,48 $ 2,10 N  Используемые материалы Уведомить меня Купить
AD8131ARM Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 2,48 $ 2,10 N  Используемые материалы PCN Купить
AD8131ARMZ Статус: Prodn 8 ld MSOP 8 Ind Tube, 50 $ 2,15 $ 1,82 Y  Используемые материалы PCN Купить Образцы
AD8131ARMZ-REEL Статус: Prodn 8 ld MSOP 8 Ind Reel, 3000 $ 0,00 $ 1,82 Y  Используемые материалы PCN Купить
AD8131ARMZ-REEL7 Статус: Prodn 8 ld MSOP 8 Ind Reel, 1000 $ 0,00 $ 1,82 Y  Используемые материалы PCN Купить
AD8131ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,15 $ 1,82 Y  Используемые материалы Уведомить меня Купить Образцы
AD8131ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 1,82 Y  Используемые материалы Уведомить меня Купить
AD8131ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 1,82 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8131AR-EBZ Статус: Prodn 8-Lead SOIC Bare Evaluation Board $ 18,25 Да -
AD8131ARZ Статус: Prodn 8-Lead SOIC $ 3,01 Да -
AD8131ARM-EBZ Статус: Prodn 8-Lead MSOP Bare Evaluation Board $ 18,25 Да -
AD8131ARMZ Статус: Prodn 8-Lead MSOP $ 3,01 Да -
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8330-EVALZ Статус: Prodn Evaluation Board $ 100,61 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть