Информация о продукте

Статус продукта:Производство

The AD8206 is a single-supply difference amplifier for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from -2 V to +65 V. The typical single-supply voltage is 5 V.

The AD8206 is offered in an 8-lead SOIC package and it is rated throughout the automotive temperature range of −40°C to +125°C.

Excellent DC performance over temperature keeps errors in the measurement loop to a minimum. Offset drift is typically less than 15 µV/°C, and gain drift is typically below 30 ppm/°C.

The output offset can be adjusted from 0.08 V to 4.7 V with a 5 V supply by using the VREF1 and VREF2 pins. With VREF1 attached to the V+ pin, and VREF2 attached to the GND pin, the output is set at half scale. Attaching both pins to GND causes the output to be unipolar, starting near ground. Attaching both pins to V+ causes the output to be unipolar starting near V+. Other offsets can be obtained by applying an external voltage to the VREF1 and VREF2 pins.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Ideal for current shunt applications
  • High common-mode voltage range
    -2 V to +65 V operating
    -25 V to +75 V survival
  • Gain = 20
  • Wide operating temperature range
    8-lead SOIC: -40°C to +125°C
  • Bidirectional operation applications
  • EXCELLENT AC AND DC PERFORMANCE
    15 µV/°C offset drift
    30 ppm/°C gain drift
    80 dB CMRR dc to 20 kHz
  • Qualified for automotive applications.

Functional Block Diagram for AD8206

Документация

Наименование Тип контента Тип файлов
AD8206: High Common-Mode Voltage, Bidirectional Current Shunt Amplifier Data Sheet (Rev B, 11/2012) (pdf, 337 kB) Технические описания PDF
AN-669: Effectively Applying the AD628 Precision Gain Block  (pdf, 193 kB) Статьи по применению PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Технические статьи DOC
Current Measurement in Solenoids for Automotive Control Systems  (pdf)
by Scott Beversdorf and Charles Whiting, Analog Devices, Inc. (Analog Dialogue 38-04, April 2004)
Технические статьи PDF
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) Техническая документация PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Обзор PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8206 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8206 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8206WHRZ Статус: Prodn SOIC 150 MIL 8 Auto Tube, 98 $ 2,33 $ 2,26 Y  Используемые материалы Уведомить меня Купить
AD8206WHRZ-RL Статус: Prodn SOIC 150 MIL 8 Auto Reel, 2500 - $ 2,26 Y  Используемые материалы Уведомить меня Купить
AD8206WYRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,63 $ 1,58 Y  Используемые материалы PCN Купить
AD8206WYRZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 1,63 $ 1,58 Y  Используемые материалы PCN Купить
AD8206WYRZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 1,63 $ 1,58 Y  Используемые материалы PCN Купить
AD8206YRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 1,42 $ 1,37 Y  Используемые материалы PCN Купить Образцы
AD8206YRZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 1,42 $ 1,37 Y  Используемые материалы PCN Купить
AD8206YRZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 1,42 $ 1,37 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть