Информация о продукте

Статус продукта:Производство

The AD629 is a difference amplifier with a very high input, common-mode voltage range. It is a precision device that allows the user to accurately measure differential signals in the presence of high common-mode voltages up to ±270 V.

The AD629 can replace costly isolation amplifiers in applications that do not require galvanic isolation. The device operates over a ±270 V common-mode voltage range and has inputs that are protected from common-mode or differential mode transients up to ±500 V.

The AD629 has low offset, low offset drift, low gain error drift, low common-mode rejection drift, and excellent CMRR over a wide frequency range.

The AD629 is available in low cost, 8-lead PDIP and 8-lead SOIC packages. For all packages (including die) and grades, performance is guaranteed over the industrial temperature range of −40°C to +85°C.

Applications

  • High voltage current sensing
  • Battery cell voltage monitors
  • Power supply current monitors
  • Motor controls
  • Isolation

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Improved replacement for: INA117P and INA117KU
  • ±270 V common-mode voltage range
  • Input protection to
    ±500 V common mode
    ±500 V differential mode
    Wide power supply range (±2.5 V to ±18 V)
    ±10 V output swing on ±12 V supply
    1 mA maximum power supply current
  • HIGH ACCURACY DC PERFORMANCE
    3 ppm maximum gain nonlinearity (AD629B)
    20 μV/°C maximum offset drift (AD629A)
    10 μV/°C maximum offset drift (AD629B)
    10 ppm/°C maximum gain drift
  • EXCELLENT AC SPECIFICATIONS
    77 dB minimum CMRR @ 500 Hz (AD629A)
    86 dB minimum CMRR @ 500 Hz (AD629B)
    500 kHz bandwidth

Functional Block Diagram for AD629

Документация

Наименование Тип контента Тип файлов
AD629: High Common-Mode Voltage, Difference Amplifier Data Sheet  (Rev C, 04/2011) (pdf, 534 kB) Технические описания PDF
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits  (pdf, 208 kB) Статьи по применению PDF
AN-589: Ways to Optimize the Performance of a Difference Amplifier  (pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers.
Статьи по применению PDF
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems  (pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well.
Статьи по применению PDF
AN-244: A User's Guide to I.C. Instrumentation Amplifiers  (pdf, 522 kB) Статьи по применению PDF
CN-0240: Bidirectional Isolated High-Side Current Sense with 270 V Common-Mode Rejection  (pdf, 336 kB) Circuit Note PDF
CN-0100: Measuring −48 V High-Side Current Using the AD629 Difference Amplifier, AD8603 Op Amp, AD780 Reference, and AD7453 12-Bit ADC Single-Supply Components  (pdf, 108 kB) Circuit Note PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Технические статьи DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Технические статьи HTML
High-Voltage Monitor Features High Accuracy
... Article is on page 3 of PDF.
(Electronic Design, Ideas for Design, 8/19/2002)
Технические статьи HTML
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003)
Технические статьи HTML
The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers  (pdf, 582 kB) Технические статьи PDF
Finding the Needle in a Haystack: Measuring small differential voltages in the presence of large common-mode voltages
(Analog Dialogue, Vol. 34, No. 1, January-February, 2000)
Журнал Analog Dialogue HTML
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) Техническая документация PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD629 SPICE Macro-Models Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD629 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD629ANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 3,59 $ 3,05 Y  Используемые материалы PCN Купить
AD629AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,86 $ 3,29 N  Используемые материалы PCN Купить
AD629AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 3,29 N  Используемые материалы PCN Купить
AD629AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 3,29 N  Используемые материалы PCN Купить
AD629ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 3,42 $ 2,90 Y  Используемые материалы PCN Купить
AD629ARZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 2,90 Y  Используемые материалы PCN Купить
AD629ARZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 2,90 Y  Используемые материалы PCN Купить
AD629BNZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 5,54 $ 4,69 Y  Используемые материалы PCN Купить
AD629BR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,96 $ 5,05 N  Используемые материалы PCN Купить
AD629BR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 5,05 N  Используемые материалы PCN Купить
AD629BR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 5,05 N  Используемые материалы PCN Купить
AD629BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 5,28 $ 4,47 Y  Используемые материалы PCN Купить
AD629BRZ-R7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 $ 0,00 $ 4,47 Y  Используемые материалы PCN Купить
AD629BRZ-RL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 $ 0,00 $ 4,47 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть