OBSOLETE PRODUCT — AD8323:  5 V CATV Line Driver Fine Step

Новые альтернативные решения:

  • AD8325 5 V CATV Line Driver Fine Step

The AD8323 is a low cost digitally controlled variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the MCNS-DOCSIS upstream standard. A 8-bit serial word determines the desired output gain over a 54 dB range resulting in gain changes of .75 dB/LSB.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Характеристики

Function CATV Line Driver
Bandwidth -3dB (typ) 100MHz
沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть