OBSOLETE PRODUCT — AD8321:  Gain Programmable CATV Line Driver

The AD8321 is a low cost digitally controlled variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the DOCSIS* (upstream) standard. An 8-bit serial word determines the desired output gain over a 53.4 dB range, resulting in gain changes of 0.75 dB/LSB.

The AD8321 is packaged in a low cost 20-lead SOIC, operates from a single +9 V supply, and has an operational temperature range of -40°C to +85°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8321-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

AD8321:  Gain Programmable CATV Line Driver

Product Description

The AD8321 is a low cost digitally controlled variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the DOCSIS* (upstream) standard. An 8-bit serial word determines the desired output gain over a 53.4 dB range, resulting in gain changes of 0.75 dB/LSB.

The AD8321 is packaged in a low cost 20-lead SOIC, operates from a single +9 V supply, and has an operational temperature range of -40°C to +85°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8321-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Характеристики

Application Cable
FunctionAmp Functions CATV Line Driver
Bandwidth -3dB (typ) 120MHz
Distortion (dBc) -53dBc
Spectral Noise (nV/rtHz) 20nV/rtHz
沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть