Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD8436 with fast settling time, wider dynamic range, embedded input/output low bias current buffer in a smaller package.

The AD737 is a low power, precision, monolithic, true rms-to-dc converter. It is laser trimmed to provide a maximum error of ±0.2 mV ± 0.3% of reading with sine wave inputs. Furthermore, it maintains high accuracy while measuring a wide range of input waveforms, including variable duty cycle pulses and triac (phase) controlled sine waves. The low cost and small physical size of this converter make it suitable for upgrading the performance of non-rms precision rectifiers in many applications. Compared to these circuits, the AD737 offers higher accuracy at equal or lower cost.

The AD737 can compute the rms value of both ac and dc input voltages. It can also be operated ac-coupled by adding one external capacitor. In this mode, the AD737 can resolve input signal levels of 100 μV rms or less, despite variations in temperature or supply voltage. High accuracy is also maintained for input waveforms with crest factors of 1 to 3. In addition, crest factors as high as 5 can be measured (while introducing only 2.5% additional error) at the 200 mV full-scale input level.

The AD737 has no output buffer amplifier, thereby significantly reducing dc offset errors occurring at the output, which makes the device highly compatible with high input impedance ADCs.

Requiring only 160 μA of power supply current, the AD737 is optimized for use in portable multimeters and other battery-powered applications. In power-down mode, the standby supply current in is typically 25 μA.

The AD737 has both high (1012 Ω) and low impedance input options. The high-Z FET input connects high source impedance input attenuators, and a low impedance (8 kΩ) input accepts rms voltages to 0.9 V while operating from the minimum power supply voltage of ±2.5 V. The two inputs can be used either single ended or differentially.

The AD737 achieves 1% of reading error bandwidth, exceeding 10 kHz for input amplitudes from 20 mV rms to 200 mV rms, while consuming only 0.72 mW.

The AD737 is available in two performance grades. The AD737J and AD737K grades operate over the commercial temperature range of 0°C to 70°C. The AD737JR-5 is tested with supply voltages of ±2.5 V dc. The AD737A grade operates over the industrial temperature range of −40°C to +85°C. The AD737 is available in two low cost, 8-lead packages: PDIP and SOIC_N.

Product Highlights

  1. Computes average rectified, absolute, or true rms value of a signal regardless of waveform.
  2. Only one external component, an averaging capacitor, is required for the AD737 to perform true rms measurement.
  3. The standby power consumption of 125 μW makes the AD737 suitable for battery-powered applications.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Computes
    True rms value
    Average rectified value
    Absolute value
  • 200 mV full-scale input range (larger inputs with input attenuator)
  • Direct interfacing with 3½ digit CMOS ADCs
  • High input impedance: 1012 Ω
  • Low input bias current: 25 pA maximum
  • High accuracy: ±0.2 mV ± 0.3% of reading
  • RMS conversion with signal crest factors up to 5
  • Wide power supply range: ±2.8 V, −3.2 V to ±16.5 V
  • Low power: 25 μA (typical) standby current
  • No external trims needed for specified accuracy
  • The AD737 output is negative-going; the AD736 is a positive output-going version of the same basic device

Functional Block Diagram for AD737

Подобная продукция

Consider AD8436 - a new generation, translinear precision, low power, true rms-to-dc converter that is loaded with options.  New

Документация

Наименование Тип контента Тип файлов
AD737: Low Cost, Low Power, True RMS-to-DC Converter Data Sheet  (Rev I, 06/2012) (pdf, 612 kB) Технические описания PDF
AN-653: Improving Temperature, Stability, and Linearity of High Dynamic Range RMS RF Power Detectors  (pdf, 415 kB) Статьи по применению PDF
AN-268: RMS-to-DC Converters Ease Measurement Tasks  (pdf, 638 kB)
RMS-to-DC Converters compute the true RMS value of a signal without regard to waveform shape.
Статьи по применению PDF
RMS-to-DC Application Guide Second Edition Руководства по проектированию HTML
Introduction to Analog RMS-to-DC Technology: Converters and Applications Online Training Modules HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD737 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD737ANZ Статус: Prodn 8 ld PDIP 8 Ind Tube, 50 $ 8,42 $ 8,42 Y  Используемые материалы PCN Купить
AD737ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 8,85 $ 8,85 Y  Используемые материалы Уведомить меня Купить
AD737JNZ Статус: Prodn 8 ld PDIP 8 Comm. Tube, 50 $ 3,96 $ 3,59 Y  Используемые материалы PCN Купить
AD737JRZ Статус: Prodn 8 ld SOIC 8 Comm. Tube, 98 $ 3,77 $ 3,42 Y  Используемые материалы Уведомить меня Купить
AD737JRZ-5 Статус: Prodn 8 ld SOIC 8 Comm. Tube, 98 $ 3,77 $ 3,42 Y  Используемые материалы Уведомить меня Купить
AD737JRZ-5-R7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 1000 $ 3,49 $ 3,42 Y  Используемые материалы Уведомить меня Купить
AD737JRZ-5-RL Статус: Prodn 8 ld SOIC 8 Comm. Reel, 2500 $ 0,00 $ 3,42 Y  Используемые материалы Уведомить меня Купить
AD737JRZ-R7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 1000 $ 3,49 $ 3,42 Y  Используемые материалы Уведомить меня Купить
AD737JRZ-RL Статус: Prodn 8 ld SOIC 8 Comm. Reel, 2500 $ 0,00 $ 3,42 Y  Используемые материалы Уведомить меня Купить
AD737KR-REEL Статус: Prodn 8 ld SOIC 8 Comm. Reel, 2500 $ 0,00 $ 10,28 N  Используемые материалы Уведомить меня Купить
AD737KR-REEL7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 1000 $ 10,25 $ 10,28 N  Используемые материалы Уведомить меня Купить
AD737KRZ-R7 Статус: Prodn 8 ld SOIC 8 Comm. Reel, 1000 $ 9,32 $ 8,56 Y  Используемые материалы Уведомить меня Купить
AD737KRZ-RL Статус: Prodn 8 ld SOIC 8 Comm. Reel, 2500 $ 0,00 $ 8,56 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть