Overview

Product Details

An evaluation board, AD737-EVALZ, is available for experiments or for becoming familiar with rms-to-dc converters. The board is designed for multipurpose applications. The board is configured for dual supplies with the high impedance input connected and the power-down feature disabled. Please refer to the AD737 data sheet for more information.