Добавить к Мастеру создания структурных схем

ADCMP343:  Dual 0.275% Comparator and Reference with Programmable Hysteresis

Информация о продукте

Статус продукта:Производство

The ADCMP341/ADCMP343 consist of two low power, high accuracy comparators with a 400 mV reference in an 8-lead SOT-23 package. Operating within a supply range of 1.7 V to 5.5 V, the devices only draw 6.5 μA (typical), making them ideal for low voltage system monitoring and portable applications.

Hysteresis is determined using three resistors in a string configuration with the upper and lower tap points connected to the ±INA_U and ±INA_L pins of each comparator, respectively. The state of the outputs of the comparators selects which pin is internally connected to the comparators input. Therefore, a change of state in the comparators output results in one of the inputs being switched in to the comparator and the other being switched out. This provides the user with a fully flexible and accurate method of setting the hysteresis. One input of each comparator is internally connected to the reference. The other input is available externally, via an internal mux, through pins ±INA_U or ±INA_L. The state of the output determines which of these pins is connected at any one time.

The comparator outputs are open-drain with the output stage sinking capability guaranteed greater than 5 mA over temperature. The ADCMP341 has noninverting inputs and the ADCMP343 has inverting inputs. The devices are suitable for portable, commercial, industrial, and automotive applications.

Applications

  • Portable applications
  • Li-Ion monitoring
  • Handheld instruments
  • LED/relay driving
  • Optoisolator driving
  • Control systems

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 400 mV ± 0.275% threshold
  • User programmable hysteresis via resistor string
  • Supply range: 1.7 V to 5.5 V
  • Low quiescent current: 6.5 μA typical
  • Input range includes ground
  • Low input bias current: ±5 nA maximum
  • Open-drain outputs
  • Supports wired-AND connections
  • Input polarities:
    ADCMP341 noninverting
    ADCMP343 inverting
  • Small SOT-23 package

Functional Block Diagram for ADCMP343

Документация

Наименование Тип контента Тип файлов
ADCMP341/ADCMP343: Dual 0.275% Comparators and Reference with Programmable Hysteresis Data Sheet (Rev 0, 02/2007) (pdf, 347 kB) Технические описания PDF
Comparators Product Brochure 2007  (pdf, 4991 kB) Product Selection Guide PDF
Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Does Analog Devices offer any examples application circuits for Hi Speed Comparators? FAQs/RAQs HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADCMP343 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть