ADCMP341

PRODUCTION

Dual 0.275% Comparator and Reference with Programmable Hysteresis

Viewing:

Part Details

  • 400 mV ± 0.275% threshold
  • User programmable hysteresis via resistor string
  • Supply range: 1.7 V to 5.5 V
  • Low quiescent current: 6.5 μA typical
  • Input range includes ground
  • Low input bias current: ±5 nA maximum
  • Open-drain outputs
  • Supports wired-AND connections
  • Input polarities:
    ADCMP341 noninverting
    ADCMP343 inverting
  • Small SOT-23 package
ADCMP341
Dual 0.275% Comparator and Reference with Programmable Hysteresis
ADCMP341 Functional Block Diagram ADCMP341 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADCMP341 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed