HMC397-DIE

NOT RECOMMENDED FOR NEW DESIGNS

InGaP HBT Gain Block Amplifier Chip, DC - 10 GHz

Viewing:

Overview

  • Gain: 15 dB
  • P1dB Output Power: +15 dBm
  • Stable Gain Over Temperature
  • 50 Ohm I/O’s
  • Small Size: 0.38 x 0.58 x 0.1 mm

The HMC397 die is a GaAs InGaP Heterojunction Bipolar Transistor (HBT) Gain Block MMIC DC to 10 GHz amplifier. This amplifier can be used as either a cascadable 50 Ohm gain stage or to drive the LO of HMC mixers with up to +16 dBm output power. The HMC397 offers 15 dB of gain and an output IP3 of +32 dBm while requiring only 56 mA from a +5V supply.

The Darlington feedback pair used results in reduced sensitivity to normal process variations and yields excellent gain stability over temperature while requiring a minimal number of external bias components. The HMC397 can easily be integrated into Multi- Chip-Modules (MCMs) due to its small (0.22mm²) size. All data is with the chip in a 50 Ohm test fixture connected via 0.025mm (1 mil) diameter wire bonds of minimal length 0.5mm (20 mils).

Applications

  • Microwave & VSAT Radios
  • Test Equipment
  • Military EW, ECM, C³I
  • Space Telecom

HMC397-DIE
InGaP HBT Gain Block Amplifier Chip, DC - 10 GHz
hmc397_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC397-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed