Добавить к Мастеру создания структурных схем

ADSP-BF514F:  Low Power Blackfin with Consumer Devices Connectivity

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The Blackfin processor family is extended further into the portable market with the availability of an on chip removable storage interface including SDIO, CE-ATA and eMMC. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of connected applications, including PMP and WiFi devices.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF514F provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

The BF514F includes an integrated 4Mb serial Flash (SPI) memory alongside the processor.

FLASH Memory Data Sheets:
4Mbit SPI Flash memory

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Blackfin processor core with up to 400 MHz (800 MMACS) performance
  • 4 Mbit SPI Flash
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • Connectivity: SDIO, CE-ATA, eMMC, UART’s, SPORT’s, SPI and TWI
  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 176-p, 0.5 mm pitch, 24 X 24 LQFP is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)
  • 168-ball BGA package is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)

Functional Block Diagram for ADSP-BF514F

Документация

Наименование Тип контента Тип файлов
ADSP-BF512/ADSP-BF514/ADSP-BF516/ADSP-BF518(F) Blackfin Embedded Processor Data Sheet (Rev Rev. B, 02/2011) (pdf, 2483 kB) Технические описания PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Статьи по применению PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Статьи по применению PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) Статьи по применению PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) Статьи по применению PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) Статьи по применению PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Статьи по применению PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) Обучение HTML
Online Training: ADI Solutions for Video Surveillance Equipment (EES-002) Обучение HTML
Online Training: Processors in Portable Healthcare (EES-003) Обучение HTML
ADSP-BF51x Blackfin ® Processor Hardware Reference, Rev 1.2, February 2013  (pdf, 21981 kB) Руководства по процессорам PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Руководства по процессорам PDF
Getting Started With Blackfin Processors, Revision 6.0, September 2010 Руководства по процессорам HTML
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Руководства по программному обеспечению PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Руководства по программному обеспечению HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Руководства по программному обеспечению PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Руководства по эмуляторам PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) Руководства по эмуляторам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Старые руководства по программным средствам PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Старые руководства по программным средствам PDF
Knowledge Base DSP База знаний HTML
Blackfin Processor Family Product Highlight  (pdf, 2027 kB) Ключевые продукты PDF
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Техническая периодика HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF512/BF514/BF516/BF518 Rev 0.1 1.8/2.5/3.3V I/O Blackfin Processor IBIS Datafile 12x12 168-Ball CSP_BGA Package (09/2009)  (zip, 164 kB) Модели IBIS ZIP
ADSP-BF512/BF514/BF516/BF518 Rev 0.1 1.8/2.5/3.3V I/O Blackfin Processor IBIS Datafile 24x24 176-Lead LQFP Package (09/2009)  (zip, 309 kB) Модели IBIS ZIP
Blackfin Code Examples Примеры кода HTML

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADSP-BF514F Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADSP-BF518F EZ-Board Evaluation Board for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-BF518F-EZBRD Статус: Prodn Evaluation Board $ 325,00 Да -
USB-Based Emulator and High Performance USB-Based Emulator
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-HPUSB-ICE Статус: Prodn Emulator $ 4 000,00 Да -
ADZS-USB-ICE Статус: Prodn Emulator $ 1 200,00 Да -
VDSP-BLKFN-PCFLOAT Статус: Prodn Development Software $ 4 250,00 Да -
VDSP-BLKFN-PCFLT-5 Статус: Prodn Development Software $ 14 000,00 Да -
VDSP-BLKFN-PC-FULL Статус: Prodn Development Software $ 3 500,00 Да -
VDSP-BLKFN-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
VDSP-SHARC-PCFLOAT Статус: Prodn Development Software $ 4 300,00 Да -
VDSP-SHARC-PCFLT-5 Статус: Prodn Development Software $ 14 200,00 Да -
VDSP-SHARC-PC-FULL Статус: Prodn Development Software $ 3 550,00 Да -
VDSP-SHARC-PC-TEST Статус: Prodn Development Software $ 0,00 Да -
VDSP-TS-PCFLOAT Статус: Prodn Evaluation Board $ 4 300,00 Нет -
VDSP-TS-PCFLT-5 Статус: Prodn Evaluation Board $ 14 200,00 Нет -
VDSP-TS-PC-FULL Статус: Prodn Evaluation Board $ 3 550,00 Нет -
VDSP-TS-PC-TEST Статус: Prodn Evaluation Board $ 0,00 Нет -
USB EZ-Extender for Blackfin and SHARC EZ-Boards/EZ-KIT Lites
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-BFSHUSB-EZEXT Статус: Prodn Evaluation Board $ 100,00 Да -
ADZS-BF518F-EZLITE Статус: Prodn Evaluation Board $ 495,00 Да -
ADZS-BF518F-EZBRD Статус: Prodn Evaluation Board $ 325,00 Да -
ADZS-BF526-EZLITE Статус: Prodn Evaluation Board $ 495,00 Да -
ADZS-BF526-EZBRD Статус: Prodn Evaluation Board $ 325,00 Да -
ADZS-21469-EZLITE Статус: Prodn Evaluation Board $ 550,00 Да -
ADZS-21469-EZBRD Статус: Prodn Evaluation Board $ 375,00 Да -
ADZS-21479-EZLITE Статус: Prodn Evaluation Board $ 550,00 Да -
ADZS-21479-EZBRD Статус: Prodn Evaluation Board $ 375,00 Да -
ADZS-21489-EZLITE Статус: Prodn Evaluation Board $ 495,00 Да -
ADZS-21489-EZBRD Статус: Prodn Evaluation Board $ 350,00 Да -
ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADZS-BF518F-EZLITE Статус: Prodn Evaluation Board $ 495,00 Да -
ADZS-BF518F-EZBRD Статус: Prodn Evaluation Board $ 325,00 Да -
ADZS-SADA2-BRD Статус: Prodn Evaluation Board $ 250,00 Да -
ADZS-BFLLCD-EZEXT Статус: Prodn Evaluation Board $ 135,00 Да -
ADZS-BFBLUET-EZEXT Статус: Prodn Evaluation Board $ 195,00 Да -
ADZS-BFSHUSB-EZEXT Статус: Prodn Evaluation Board $ 100,00 Да -
ADZS-HPUSB-ICE Статус: Prodn Evaluation Board $ 4 000,00 Да -
ADZS-USB-ICE Статус: Prodn Evaluation Board $ 1 200,00 Да -
ADZS-ICE-100B Статус: Prodn Evaluation Board $ 150,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть