Добавить к Мастеру создания структурных схем

ADUC7036:  Integrated Precision Battery Sensor for Automotive

Информация о продукте

Статус продукта:Производство

The ADuC7036 is a complete system solution for battery monitoring in 12 V automotive applications. These devices integrate all of the required features to precisely and intelligently monitor, process, and diagnose 12 V battery parameters including battery current, voltage, and temperature over a wide range of operating conditions.

Minimizing external system components, the device is powered directly from the 12 V battery. An on-chip, low dropout regulator generates the supply voltage for three integrated, 16-bit, Σ-Δ ADCs. The ADCs precisely measure battery current, voltage, and temperature to characterize the state of health and charge of the car battery.

TA Flash/EE memory-based ARM7™ microcontroller (MCU) is also integrated on-chip. It is used to both preprocess the acquired battery variables and to manage communications from the ADuC7036 to the main electronic control unit (ECU) via a local interconnect network (LIN) interface that is integrated onchip.

Both the MCU and the ADC subsystem can be individually configured to operate in normal or flexible power saving modes of operation.

Applications

  • Battery sensing/management for automotive systems
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    High precision ADCs

    • Chinese data sheet available
    • Dual channel, simultaneous sampling, 16-bit, Σ-Δ ADCs
    • Programmable ADC throughput from 1 Hz to 8 kHz
    • On-chip 5 ppm/°C voltage reference
    • Current channel
      Fully differential, buffered input
      Programmable gain from 1 to 512
      ADC input range: −200 mV to +300 mV
      Digital comparators, with current accumulator feature
    • Voltage channel
      Buffered, on-chip attenuator for 12 V battery inputs
    • Temperature channel
      External and on-chip temperature sensor options

    Microcontroller

    • ARM7TDMI® core, 16-/32-bit RISC architecture
    • 20.48 MHz PLL with programmable divider
    • PLL input source
      On-chip precision oscillator
      On-chip low power oscillator
      External (32.768 kHz) watch crystal
    • JTAG port supports code download and debug

    Memory

    • 96-kB Flash/EE memory, 6-kB SRAM
    • 10,000-cycle Flash/EE endurance, 20-year Flash/EE retention
    • In-circuit download via JTAG and LIN

    On-chip peripherals

    • SAEJ2602/LIN 1.3/LIN 2.0-compatible (slave) support via UART with hardware synchronization
    • Flexible wake-up I/O pin, master/slave SPI® serial I/O
    • 9-pin GPIO port, 3× general-purpose timers
    • Wake-up and watchdog timers
    • Power supply monitor, on-chip power-on-reset

    Power

    • Operates directly from 12 V battery supply
    • Current consumption
      Normal mode 10 mA at 10 MHz
      Low power monitor mode

    Package and temperature range

    • 48-lead, 7 mm × 7 mm LFCSP
    • Fully specified for −40°C to +115°C operation

    Functional Block Diagram for ADUC7036

    Документация

    Наименование Тип контента Тип файлов
    ADuC7036: Integrated Precision Battery Sensor for Automotive Data Sheet (Rev C, 03/2011) (pdf, 1763 kB) Технические описания PDF
    AN-1138: LINB DLL Programmer´s Guide  (pdf, 153 kB) Статьи по применению PDF
    AN-881: Flash/EE Memory Programming via LIN—Protocol 4  (pdf, 166 kB) Статьи по применению PDF
    Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design
    The ins and outs (the I/O) of using Analog Microcontrollers to manage data acquisition applications
    Webcasts WEBCAST
    Precision Analog Microcontrollers—ARM7® and 8051 Series  (pdf, 5834 kB) Обзор PDF
    Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Техническая периодика PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Sigma-Delta ADC Tutorial
    An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
    Источники энергии и преобразование HTML
    Development Tools Микросхемы, конфигурируемые программно HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    ADuC7036 QuickStart Plus Development System
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-ADUC7036QSPZ Статус: Prodn ADuC7036 Quickstart Plus development system $ 159,00 Да -
    USB-I2C/LIN-CONV-Z Статус: Prodn I2C/LIN Serial download interposer board $ 91,08 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть