Добавить в Мастер Структурных Схем

AD8552:  Zero-Drift, Single-Supply, RRIO Dual Op Amp

Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD8629 improved offset drift, noise and speed in narrow SOIC and MSOP 8-lead packages

This family of amplifiers has ultralow offset, drift, and bias current. The AD8551, AD8552, and AD8554 are single, dual, and quad amplifiers featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V with a single supply.

The AD855x family provides the benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc. topology, these new zero-drift amplifiers combine low cost with high accuracy. No external capacitors are required.

With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD855x are perfectly suited for applications in which error sources cannot be tolerated. Temperature, position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. The rail-to-rail input and output swings provided by the AD855x family make both high-side and low-side sensing easy.

The AD855x family is specified for the extended industrial/auto motive temperature range (−40°C to +125°C). The AD8551 single amplifier is available in 8-lead MSOP and 8-lead narrow SOIC packages. The AD8552 dual amplifier is available in 8-lead narrow SOIC and 8-lead TSSOP surface-mount packages. The AD8554 quad is available in 14-lead narrow SOIC and 14-lead TSSOP packages.

Applications
  • Temperature sensors
  • Pressure sensors
  • Precision current sensing
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low offset voltage: 1 μV
  • Input offset drift: 0.005 μV/°C
  • Rail-to-rail input and output swing
  • 5 V/2.7 V single-supply operation
  • High gain, CMRR, PSRR: 130 dB
  • Ultralow input bias current: 20 pA
  • Low supply current: 700 μA/op amp
  • Overload recovery time: 50 μs
  • No external capacitors required

Pin Configuration Diagram for AD8552

Подобная продукция

ADA4528-1 and ADA4528-2: available in single and dual channel versions offering lower offset and voltage noise, with higher bandwidth in a zero-drift precision Op Amp.

Документация

Наименование Тип контента Тип файлов
AD8551/AD8552/AD8554: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifiers Data Sheet (Rev E, 11/2012) (pdf, 565 kB) Технические описания PDF
AN-649: Работа с инструментом проектирования активных фильтров компании Analog Devices  (pdf, 5301 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Технические статьи HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Технические статьи HTML
Difference Amplifier Uses Digital Potentiometers
by Reza Moghimi, Analog Devices, Inc.
(EDN, May 30, 2002)
Технические статьи HTML
Demystifying Auto-Zero Amplifiers Журнал Analog Dialogue HTML
Zero-Drift Amplifiers  (pdf, 0) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8552 SPICE Macro-Model Модели SPICE HTML
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
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8552AR Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,45 $ 2,19 N  Используемые материалы PCN/ PDN Купить
AD8552AR-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 2,19 N  Используемые материалы PCN/ PDN Купить
AD8552AR-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 2,19 N  Используемые материалы PCN Купить
AD8552ARU Статус: Prodn 8 ld TSSOP 8 Ind Tube, 96 $ 2,45 $ 2,19 N  Используемые материалы PCN Купить
AD8552ARU-REEL Статус: Prodn 8 ld TSSOP 8 Ind Reel, 2500 $ 2,45 $ 2,19 N  Используемые материалы PCN Купить
AD8552ARUZ Статус: Prodn 8 ld TSSOP 8 Ind Tube, 96 $ 2,16 $ 1,94 Y  Используемые материалы PCN Купить Образцы
AD8552ARUZ-REEL Статус: Prodn 8 ld TSSOP 8 Ind Reel, 2500 - $ 1,94 Y  Используемые материалы PCN Купить
AD8552ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,16 $ 1,94 Y  Используемые материалы PCN Купить Образцы
AD8552ARZ-REEL Статус: Prodn 8 ld SOIC 8 Ind Reel, 2500 - $ 1,94 Y  Используемые материалы PCN Купить
AD8552ARZ-REEL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,94 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-OPAMP-2 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-2CPZ Статус: Prodn Dual CP-8 lead LFCSP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual RM-8 lead MSOP Evaluation Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual R-8 lead SOIC Evaluation Board $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.