Добавить к Мастеру создания структурных схем

AD8691:  Low Noise, Low Cost Single, CMOS Rail-to-Rail Output Operational Amplifier

Информация о продукте

Статус продукта:Производство

The AD8691, AD8692, and AD8694 are low cost, single, dual, and quad rail-to-rail output, single-supply amplifiers featuring low offset and input voltages, low current noise, and wide signal bandwidth. The combination of low offset, low noise, very low input bias currents, and high speed make these amplifiers useful in a wide variety of applications. Filters, integrators, photodiode amplifiers, and high impedance sensors all benefit from this combination of performance features. Audio and other ac applications benefit from the wide bandwidth and low distortion of these devices.

Applications for these amplifiers include power amplifier (PA) controls, laser diode control loops, portable and loop-powered instrumentation, audio amplification for portable devices, and ASIC input and output amplifiers.

The small SC70 and TSOT package options for the AD8691 allow it to be placed next to sensors, thereby reducing external noise pickup.

The AD8691, AD8692, and AD8694 are specified over the extended industrial temperature range of −40°C to +125°C. The AD8691 single is available in 5-lead SC70 and 5-lead TSOT packages. The AD8692 dual is available in 8-lead MSOP and narrow SOIC surface-mount packages. The AD8694 quad is available in 14-lead TSSOP and narrow 14-lead SOIC packages. See ordering guide for automotive grades.

Applications

  • Photodiode amplification
  • Battery-powered instrumentation
  • Medical instruments
  • Multipole filters
  • Sensors
  • Portable audio devices

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Offset voltage: 400 μV typical
  • Low offset voltage drift: 6 μV/°C maximum (AD8692/AD8694)
  • Very low input bias currents: 1 pA maximum
  • Low noise: 8 nV/√Hz
  • Qualified for Automotive Applications.
  • Low distortion: 0.0006%
  • Wide bandwidth: 10 MHz
  • Unity-gain stable
  • Single-supply operation: 2.7 V to 6 V

Pin Configuration Diagram for AD8691

Документация

Наименование Тип контента Тип файлов
AD8691/AD8692/AD8694: Low Cost, Low Noise, CMOS, RRO Operational Amplifiers Data Sheet  (Rev E, 08/2011) (pdf, 432 kB) Технические описания PDF
PRD1205: Quasi-Isolated Flyback  (pdf, 0)
This is a 10V - 14 input isolated flyback converter which uses the ADP1621 controller and an AD8691 operational amplifier. The target application of this converter is for powering a portable media player from the accessory power outlet of an automobile.
Power Reference Designs PDF
Amplifier pricing where you want it,  (pdf, 1037 kB)
... performance where you need it.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8691 SPICE Macro Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8691 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8691AKSZ-R2 Статус: Prodn 5 ld SC70 5 Ind Reel, 250 $ 0,78 $ 0,78 Y  Используемые материалы Уведомить меня Купить
AD8691AKSZ-REEL Статус: Prodn 5 ld SC70 5 Ind Reel, 10000 $ 0,00 $ 0,44 Y  Используемые материалы Уведомить меня Купить
AD8691AKSZ-REEL7 Статус: Prodn 5 ld SC70 5 Ind Reel, 3000 $ 0,00 $ 0,44 Y  Используемые материалы Уведомить меня Купить Образцы
AD8691AUJZ-R2 Статус: Prodn 5 ld TSOT 5 Ind Reel, 250 $ 0,78 $ 0,78 Y  Используемые материалы Уведомить меня Купить
AD8691AUJZ-REEL Статус: Prodn 5 ld TSOT 5 Ind Reel, 10000 $ 0,00 $ 0,44 Y  Используемые материалы PCN Купить
AD8691AUJZ-REEL7 Статус: Prodn 5 ld TSOT 5 Ind Reel, 3000 $ 0,00 $ 0,44 Y  Используемые материалы PCN Купить Образцы
AD8691WAUJZ-R7 Статус: Prodn TSOT-23 5, 6, 8 lead 5 Auto Reel, 3000 - $ 0,64 Y  Используемые материалы PCN Купить
AD8691WAUJZ-RL Статус: Prodn TSOT-23 5, 6, 8 lead 5 Auto Reel, 10000 - $ 0,64 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть