ADM692A

LAST TIME BUY

Microprocessor Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, Active Low Reset and 250mA Output Current

Viewing:

Overview

  • Precision Supply Voltage Monitor
  • 4.65 V ADM690A/ADM802L/ADM805L
  • 4.40 V ADM692A/ADM802M/ADM805M
  • Reset Assertion Down to 1 V VCC
  • Reset Timeout—200 ms
  • Watchdog Timer—1.6 s
  • 100 mA Quiescent Supply Current
  • Automatic Battery Backup Power Switching
  • Voltage Monitor for Power Fail
  • ±2% Power Fail Accuracy on ADM802L/M
  • Space-Saving MicroSOIC Package (ADM690A)
ADM692A
Microprocessor Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, Active Low Reset and 250mA Output Current
ADM690A/ADM692A/ADM802/ADM805 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed