ADM802
ADM802
LAST TIME BUYMicroprocessor Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V/4.65V Threshold Voltage with ±2% Accuracy, Active Low Reset and 250mA Output Current
- Part Models
- 1
- 1ku List Price
- Starting From $3.32
Viewing:
Overview
- Precision Supply Voltage Monitor
- 4.65 V ADM690A/ADM802L/ADM805L
- 4.40 V ADM692A/ADM802M/ADM805M
- Reset Assertion Down to 1 V VCC
- Reset Timeout—200 ms
- Watchdog Timer—1.6 s
- 100 mA Quiescent Supply Current
- Automatic Battery Backup Power Switching
- Voltage Monitor for Power Fail
- ±2% Power Fail Accuracy on ADM802L/M
- Space-Saving MicroSOIC Package (ADM690A)
The ADM690A / ADM692A / ADM802L/M / ADM805L/M family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup battery switchover, watchdog timer, and power failure warning.
The ADM690A / ADM692A / ADM802L/M / ADM805L/M are available in 8-pin packages and provide:
- Power-on reset output during power-up, power-down and brownout conditions. The RESET output remains operational with VCC as low as 1 V.
- Battery backup switching for CMOS RAM, CMOS microprocessor or other low power devices.
- A reset pulse if the optional watchdog timer has not been toggled within 1.6 seconds.
- A 1.25 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than +5 V.
On the ADM690A / ADM802L / ADM805L the reset voltage threshold is 4.65 V. On the ADM692A / ADM802M / ADM805M, the reset voltage threshold is 4.40 V.
The ADM802L / ADM802M guarantee power fail accuracies to ±2%.
APPLICATIONS
- Microprocessor Systems
- Computers
- Controllers
- Intelligent Instruments
Documentation
Product Selection Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM802LARNZ-REEL | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM802LARNZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.