Добавить к Мастеру создания структурных схем

AD8207:  Zero Drift, High Voltage, Bidirectional Difference Amplifier

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8207 is a single-supply difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltage. The operating input common-mode voltage range extends from −4 V to +65 V with a 5 V supply. The AD8207 works with a single-supply voltage of 3.3 V to 5 V, and is ideally suited to withstand large input PWM common-mode voltages, typical in solenoid and motor control applications.

The AD8207 is available in an 8-lead SOIC package. Excellent dc performance over temperature keeps errors in the mea-surement loop to a minimum. Offset drift is typically less than 500 nV/°C, and gain drift is typically below 10 ppm/°C.

The AD8207 is ideal for bidirectional current sensing applications. It features two reference pins,VREF1 and VREF2, that allow the user to easily offset the output of the device to any voltage within the supply range. With VREF1 attached to the V+ pin and VREF2 attached to the GND pin, the output is set at half scale. Attaching both pins to GND causes the output to be unipolar, starting near ground. Attaching both pins to V+ causes the output to be unipolar starting near V+. Other output offsets are achieved by applying an external low impedance voltage to the VREF1 and VREF2 pins.


Applications
  • High-side current sensing in
    Motor control
    Solenoid control
    Diesel-injection control
    Engine management
    Suspension control
    Vehicle dynamic control
    DC-to-dc converters

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Ideal for current shunt applications
  • EMI filters included
  • 1 μV/°C maximum input offset drift
  • High common-mode voltage range
    −4 V to +65 V operating (5V supply)
    −4 V to +35V operating (3.3V supply)
    −25 V to +75 V survival
  • Gain = 20 V/V
  • 3.3 V to 5.5 V supply range
  • Wide operating temperature range: −40°C to +125°C
  • Bidirectional current monitoring
  • <500 nV/°C typical offset drift
  • <10 ppm/°C typical gain drift
  • >90 dB CMRR dc to 10 kHz
  • Qualified for automotive applications

Functional Block Diagram

Video: AD8207 High Voltage Current Sense Amplifier

Документация

Наименование Тип контента Тип файлов
AD8207: Zero-Drift, High Voltage, Bidirectional Difference Amplifier Data Sheet (Rev 0, 08/2010) (pdf, 434 kB) Технические описания PDF
AD8207: High Voltage Current Sense Amplifier
The AD8207 high-voltage current sense amplifier is the first to deliver a max 1 uV/°C offset temperature drift while featuring negative common-mode voltage operation and high bandwidth. It is suitable for a variety of PWM closed-loop current systems.
Videos HTML
Zero-drift Amplifiers Обзор HTML
Amplifier ICs Техническая периодика HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8207 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8207 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть