Добавить к Мастеру создания структурных схем

ADM696:  µP Supervisor with Backup Battery Switchover, Adjustable Low Line Voltage Monitor, Adjustable Watchdog Timer, Low Line, Power Fail and Watchdog Status Outputs and 100mA Output Current

Информация о продукте

Статус продукта:Производство

The ADM696/ADM697 supervisory circuits offer complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include µP reset, backup-battery switchover, watchdog timer, CMOS RAM write protection, and power failure warning.

The ADM696/ADM697 are available in 16-pin DIP and small outline packages and provide the following functions:

  • Power-On Reset output during power-up, power-down and brownout conditions. The RESET
    voltage threshold is adjustable using an external voltage divider. The RESET output remains operational with VCC as low as 1 V.
  • A Reset pulse if the optional watchdog timer has not been toggled within specified time.
  • Separate watchdog time-out and low line status outputs.
  • Adjustable reset and watchdog timeout periods.
  • A 1.3 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than VCC.
  • Battery backup switching for CMOS RAM, CMOS micro-processor or other low power logic (ADM696).
  • Write protection of CMOS RAM or EEPROM (ADM697).
  • The ADM696/ADM697 is fabricated using an advanced epitaxial CMOS process combining low power consumption (5 mW), extremely fast Chip Enable gating (5 ns) and high reliability. RESET assertion is guaranteed with VCC as low as 1 V. In addition, the power switching circuitry is designed for minimal voltage drop thereby permitting increased output current drive of up to 100 mA without the need for an external pass transistor.

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Superior Upgrade for MAX696/MAX697
    • Specified Over Temperature
    • Adjustable Low Line Voltage Monitor
    • Power OK/Reset Time Delay
    • Reset Assertion Down to 1 V VCC
    • Watchdog Timer—100 ms, 1.6 s, or Adjustable
    • Low Switch On Resistance
    • 1.5 O Normal, 20 O in Backup
    • 600 nA Standby Current
    • Automatic Battery Backup Switching (ADM696)
    • Fast On-Board Gating of Chip Enable Signals (ADM697)
    • Voltage Monitor for Power Fail or Low Battery Warning

    Functional Block Diagram for ADM696

    Документация

    Наименование Тип контента Тип файлов
    ADM696/ADM697: Microprocessor Supervisory Circuits Data Sheet  (Rev 0, 10/2002) (pdf, 409 kB) Технические описания PDF
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Product Selection Guide PDF
    Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) Техническая периодика PDF
    Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) Техническая периодика PDF
    Voltage Monitoring Products Applications Guide  (pdf, 1808 kB) Техническая периодика PDF
    Voltage Monitoring and Sequencing (2009/2010)  (pdf) Обзор PDF
    Voltage Monitoring Products 2008  (pdf, 3930 kB) Обзор PDF
    Power System Management (Spring 2007)  (pdf, 1170 kB) Обзор PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Supervisor Parametric Search
    Narrow down the thousands of available supervisors using parameters applicable to your application.
    ADIsim Design/Simulation Tools HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть