Добавить в Мастер Структурных Схем

AD5363:  8-Channel, 14-Bit, Serial Input, Voltage-Output DAC

Информация о продукте

Статус продукта:Производство

The AD5362/AD5363 contains 8, 16/14-bit DACs in a single, 56-lead, LFCSP or 52-lead LQFP package. It provides buffered voltage outputs with a span 4 times the reference voltage. The gain and offset of each DAC can be independently trimmed to remove errors. For even greater flexibility, the device is divided into two groups of 4 DACs, and the output range of each group can be independently adjusted by an offset DAC.

The AD5362/AD5363 offers guaranteed operation over a wide supply range with VSS from -4.5 V to -16.5 V and VDD from +8 V to +16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.

The AD5362/AD5363 has a high-speed serial interface, which is compatible with SPI®, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register.

Each DAC output is amplified and buffered on-chip with respect to an external SIGGND input. The DAC outputs can also be switched to SIGGND via the CLR pin.

Applications

  • Instrumentation
  • Industrial Control System
  • Level setting in automatic test equipment (ATE)
  • Variable optical attenuators (VOA)
  • Optical line cards

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 8-channel DAC in 52-lead LQFP and 56-lead LFCSP Packages
  • Guaranteed monotonic to 16/14 bits
  • Nominal output voltage range of -10 V to +10 V
  • Multiple output spans available
  • Temperature Monitoring Function
  • Channel Monitoring Multiplexer
  • Digital reset (RESET)
  • See Data Sheet for Additional Information

Functional Block Diagram for AD5363

Подобная продукция

  • AD5308: 2.5 V to 5.5 V Octal Voltage Output 8-Bit DACs in 16-Lead TSSOP
  • AD5318: 2.5 V to 5.5 V Octal Voltage Output 10-Bit DACs in 16-Lead TSSOP
  • AD5328: 2.5 V to 5.5 V Octal Voltage Output 12-Bit DACs in 16-Lead TSSOP
More

OF NOTE ...

For an overview of the AD536x and AD537x products, view the AD536x, AD537x Family Selection Table.

Документация

Наименование Тип контента Тип файлов
AD5362/AD5363: 8-Channel, 16/14-Bit, Serial Input, Voltage-Output DAC Data Sheet (Rev A, 03/2008) (pdf, 652 kB) Технические описания PDF
AN-1036: Установка произвольного выходного напряжения при сбросе AD5370  (pdf, 74 kB) Статьи по применению PDF
AN-1036: Clear to Any Voltage Using the AD5370  (pdf, 74 kB) Статьи по применению PDF
AN-0986: Adjusting the Output Range and Span of the AD5362  (pdf, 79 kB) Статьи по применению PDF
AD536x, AD537x Family Product Selection Guide Product Selection Guide HTML
D/A Converters Are Jammed With Functionality
(eeProductCenter, 11/1/2005)
Обзоры продукции HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Automatic Test Equipment Brochure  (pdf, 2037 kB) Обзор PDF
Analog Devices extends its denseDAC™ family of data converters Обзор HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD5360 IIO Multi-Channel DAC Linux Driver (Wiki Site) Device Drivers HTML
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
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5363EBZ Статус: Prodn Evaluation Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.