Информация о продукте

Статус продукта:Производство

The ADIS16203 is a complete incline-angle measurement system in a single compact package enabled by the Analog Devices, Inc., iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16203 provides factory-calibrated, sensor-to-digital incline-angle data in a convenient format that can be accessed using a serial peripheral interface (SPI). The SPI interface provides access to multiple measurements: 360° linear inclination angles, ±180° linear incline angles, temperature, power supply, and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost, and program risk.

Unique characteristics of the end system are accommodated easily through several built-in features, such as a single-command offset calibration, along with convenient sample rate and band-width control.

The ADIS16203 offers the following embedded features that eliminate the need for external circuitry and provide a simplified system interface:

  • Configurable alarm function
  • Auxiliary 12-bit analog-to-digital converter (ADC)
  • Auxiliary 12-bit digital-to-analog converter (DAC)
  • Configurable digital I/O port
  • Digital self-test function

The ADIS16203 offers two power management features for managing system-level power dissipation: low power mode and a configurable shutdown feature.

The ADIS16203 is available in a 9.2 mm × 9.2 mm × 3.9 mm laminate-based land grid array (LGA) package with a temper-ature range of −40°C to +125°C.


Applications
  • Tilt sensing, inclinometers
  • Platform control, stabilization, and leveling
  • Motion/position measurement
  • Monitor/alarm devices (security, medical, safety)
  • Robotics

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 0° to 360° Inclinometer ±180 output format option
  • 14-bit digital inclination outputs Linear output, 0.025° resolution
  • 12-bit digital temperature sensor output
  • Digitally controlled bias calibration
  • Digitally controlled sample rate
  • Digitally controlled filtering
  • Digitally controlled direction/orientation
  • Dual alarm settings with rate/threshold limits
  • Auxiliary digital I/O
  • Digitally activated self test
  • Digitally activated low power mode
  • SPI®-compatible serial interface
  • Auxiliary 12-bit ADC input and DAC output
  • Single-supply operation:3.0V to 3.6V
  • 3500 g powered shock survivability

Functional Block Diagram for ADIS16203

NI LabVIEW Driver for ADIS16203
NOTE: This link is for the ADIS16209, but is a great starting point for the ADIS16203.

Документация

Наименование Тип контента Тип файлов
ADIS16203: Programmable 360º Inclinometer Data Sheet (Rev A, 01/2010) (pdf, 588 kB) Технические описания PDF
UG-363: ADISUSB User Guide  (pdf, 671 kB) Руководства пользователей PDF
Accelerometer Specifications - Quick Definitions Техническая документация HTML
Basic MEMS Terminology  (pdf, 40 kB) Обзор PDF
What are the shock ratings or limits for the MEMS devices? FAQs/RAQs HTML
What are the moisture absorption specifications or considerations for the iSensor products? FAQs/RAQs HTML
What are some of the mechanical stress considerations when mounting iSensor devices? FAQs/RAQs HTML
What is an inertial sensor? FAQs/RAQs HTML
What is an accelerometer and a gyroscope, and how do they differ? FAQs/RAQs HTML
Where would you use an accelerometer? FAQs/RAQs HTML
Where would you use a gyroscope? FAQs/RAQs HTML
What are the major error sources for inertial sensors? FAQs/RAQs HTML
What is the limit of resolution of an inertial sensor? FAQs/RAQs HTML
I need finer resolution. What do I do? FAQs/RAQs HTML
MEMS Accelerometer Applications, what's Fantasy and what's Reality? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADIS16203 IIO Programmable 360 Degrees Inclinometer Linux Driver (Wiki Site) Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADIS16203 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADISUSB Evaluation System
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADISUSBZ Статус: Prodn Evaluation Board $ 274,00 Да -
ADIS16203/PCB Breakout Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADIS16203/PCBZ Статус: Prodn Evaluation Board $ 99,00 E -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть