OBSOLETE PRODUCT — ADIS16354:  High Precision Tri-Axis Inertial Sensor

The ADIS16354 iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices, Inc., iMEMS® and mixed signal processing technology to produce a highly integrated solution, providing calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls.

The SPI port provides access to the following embedded sensors: X-, Y-, and Z-axis angular rates; X-, Y-, and Z-axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision-aligned across axes, and are calibrated for offset and sensitivity over a temperature range of −20°C to +70°C. An embedded controller dynamically compensates for all major influences on the MEMS sensors, thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.

The following programmable features simplify system integration:

  • In-system autobias calibration
  • Digital filtering and sample rate
  • Self-test
  • Power management
  • Condition monitoring
  • Auxiliary digital input/output
  • This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.

    Applications

    • Guidance and control
    • Platform control and stabilization
    • Motion control and analysis
    • Inertial measurement units
    • General navigation
    • Image stabilization
    • Robotics

    ADIS16354:  High Precision Tri-Axis Inertial Sensor

    Product Description

    The ADIS16354 iSensor™ is a complete triple axis gyroscope and triple axis accelerometer inertial sensing system. This sensor combines the Analog Devices, Inc., iMEMS® and mixed signal processing technology to produce a highly integrated solution, providing calibrated, digital inertial sensing. An SPI interface and simple output register structure allow for easy access to data and configuration controls.

    The SPI port provides access to the following embedded sensors: X-, Y-, and Z-axis angular rates; X-, Y-, and Z-axis linear acceleration; internal temperature; power supply; and auxiliary analog input. The inertial sensors are precision-aligned across axes, and are calibrated for offset and sensitivity over a temperature range of −20°C to +70°C. An embedded controller dynamically compensates for all major influences on the MEMS sensors, thus maintaining highly accurate sensor outputs without further testing, circuitry, or user intervention.

    The following programmable features simplify system integration:

  • In-system autobias calibration
  • Digital filtering and sample rate
  • Self-test
  • Power management
  • Condition monitoring
  • Auxiliary digital input/output
  • This compact module is approximately 23 mm × 23 mm × 23 mm and provides a convenient flex-based connector system.

    Applications

    • Guidance and control
    • Platform control and stabilization
    • Motion control and analysis
    • Inertial measurement units
    • General navigation
    • Image stabilization
    • Robotics

    REPLACEMENT PARTS

    Возможные эквиваленты : ADIS16362

    Совместимость: Pinout identical, but electrical specifications, package and temperature range may vary

    Availability: This model is Obsolete and all models in the family are Obsolete

    Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



    Характеристики

    Product Description 6 DoF Sensor (-20 to 70C CAL)
    Range +/- 75 to +/- 300 °/s
    Sensitivity 0.0183 °/s/LSB (+/-80°/s)
    Typical Bandwidth (kHz) 0.35kHz
    Noise Density (°/s/rtHz) 0.05
    Supply Current 57mA
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть