OBSOLETE PRODUCT — ADIS16100:  ±300°/sec Yaw Rate Gyro with SPI Interface

The ADIS16100 is a gyroscope that uses the Analog Devices, Inc., surface-micromachining process to make a functionally complete angular rate sensor with an integrated serial peripheral interface (SPI).

The digital data available at the SPI port is proportional to the angular rate about the axis that is normal to the top surface of the package (see Figure 20). A single external resistor can be used to increase the measurement range. An external capacitor can be used to lower the bandwidth.

Access to an internal temperature sensor measurement is provided through the SPI for compensation techniques. Two pins are available for the user to input analog signals for digitization. An additional output pin provides a precision voltage reference. Two digital self-test inputs electromechanically excite the sensor to test the operation of the sensor and the signal-conditioning circuits.

The ADIS16100 is available in an 8.2 mm × 8.2 mm × 5.2 mm, 16-terminal, peripheral land grid array (LGA) package.

Applications

  • Platform stabilization
  • Image stabilization
  • Guidance and control
  • Inertia measurement units
  • Robotics

ADIS16100:  ±300°/sec Yaw Rate Gyro with SPI Interface

Product Description

The ADIS16100 is a gyroscope that uses the Analog Devices, Inc., surface-micromachining process to make a functionally complete angular rate sensor with an integrated serial peripheral interface (SPI).

The digital data available at the SPI port is proportional to the angular rate about the axis that is normal to the top surface of the package (see Figure 20). A single external resistor can be used to increase the measurement range. An external capacitor can be used to lower the bandwidth.

Access to an internal temperature sensor measurement is provided through the SPI for compensation techniques. Two pins are available for the user to input analog signals for digitization. An additional output pin provides a precision voltage reference. Two digital self-test inputs electromechanically excite the sensor to test the operation of the sensor and the signal-conditioning circuits.

The ADIS16100 is available in an 8.2 mm × 8.2 mm × 5.2 mm, 16-terminal, peripheral land grid array (LGA) package.

Applications

  • Platform stabilization
  • Image stabilization
  • Guidance and control
  • Inertia measurement units
  • Robotics

REPLACEMENT PARTS

Возможные эквиваленты : ADIS16060

Совместимость: Replacement part is a functional equivalent, not pin for pin

Availability: This model is Obsolete and all models in the family are Obsolete

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Характеристики

Range +/-300 °/s
Sensitivity 0.244 °/s/LSB
Noise Density (°/s/rtHz) 0.05
Nonliniarity 0.1% of FS
Supply Current 7mA
Review this Product X
content here.
content here.

Review this Product

Закрыть