TMP36: Voltage Output Temperature Sensors
The TMP35/TMP36/TMP37 are low voltage, precision centi-grade temperature sensors. They provide a voltage output that is linearly proportional to the Celsius (centigrade) temperature. The TMP35/ ...More
TMP36: Voltage Output Temperature Sensors
Product Description
The TMP35/TMP36/TMP37 are low voltage, precision centi-grade temperature sensors. They provide a voltage output that is linearly proportional to the Celsius (centigrade) temperature. The TMP35/ TMP36/TMP37 do not require any external calibration to provide typical accuracies of ±1°C at +25°C and ±2°C over the −40°C to +125°C temperature range.
The low output impedance of the TMP35/TMP36/TMP37 and its linear output and precise calibration simplify interfacing to temperature control circuitry and ADCs. All three devices are intended for single-supply operation from 2.7 V to 5.5 V maxi-mum. The supply current runs well below 50 μA, providing very low self-heating—less than 0.1°C in still air. In addition, a shutdown function is provided to cut the supply current to less than 0.5 μA.
The TMP35 is functionally compatible with the LM35/LM45 and provides a 250 mV output at 25°C. The TMP35 reads temperatures from 10°C to 125°C. The TMP36 is specified from −40°C to +125°C, provides a 750 mV output at 25°C, and operates to 125°C from a single 2.7 V supply. The TMP36 is functionally compatible with the LM50. Both the TMP35 and TMP36 have an output scale factor of 10 mV/°C.
The TMP37 is intended for applications over the range of 5°C to 100°C and provides an output scale factor of 20 mV/°C. The TMP37 provides a 500 mV output at 25°C. Operation extends to 150°C with reduced accuracy for all devices when operating from a 5 V supply.
The TMP35/TMP36/TMP37 are available in low cost 3-lead TO-92, 8-lead SOIC_N, and 5-lead SOT-23 surface-mount packages.
Data Sheet, Rev. E, 8/08
Features
- Low Voltage Operation (+2.7 V to +5.5 V)
- Calibrated Directly in °C
- 10 mV/8°C Scale Factor (20 mV/8°C on TMP37)
- ±2°C Accuracy Over Temperature (typ)
- ±0.5°C Linearity (typ)
- Stable with Large Capacitive Loads
- Specified -40 °C to +125 °C, Operation to +150 °C
- Less than 50 µA Quiescent Current
- Shutdown Current 0.5 µA max
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for TMP36
Voltage Output Temperature Sensors
Functional Block Diagram for TMP36
| Part# | Sensor Output | Max Deg C Error Over Tmp | Supply Voltage Range | Temp Range(s) | Packages | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|
| AD590 | +1 µA/°K | 5.5 | +4V to +30V | -55 to +150 | FP-2, SOIC-8, TO-52 | $2.24 | 2-Terminal Temperature Transducer |
| AD597 | +10 mV/°C | 4 | +Vs to -Vs = 30Vmax | -55 to +125 | 10 lead TO-100, SOIC-8 | $2.78 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple |
| AD596 | +10 mV/°C | 4 | +Vs to -Vs = 30Vmax | -55 to +125 | 10 lead TO-100 | $7.25 | Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple |
| TMP17 | +1 µA/°K | 3.5 | +4V to +30V | -40 to +105 | SOIC-8 | $1.55 | Low Cost, Current Output Temperature Transducer |
| AD594 | +10 mV/°C | 3.5 | +4.5V to +5.5V | -55 to +125 | Cerdip-14, DIP-14, SBDIP-14 | $6.88 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples |
| TMP37 | +20 mV/°C | 3 | +2.7V to +5.5V | +5 to +100 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, +5°C to +100°C |
| TMP36 | +10 mV/°C | 3 | +2.7V to +5.5V | -40 to +125 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, -40°C to +125°C, |
| TMP35 | +10 mV/°C | 3 | +2.7V to +5.5V | +10 to +125 | SOIC-8, SOT23-5, TO-92 | $0.45 | Low Voltage Temperature Sensor, 10°C to 125°C. |
| AD22103 | +28 mV/°C | 2.5 | +2.7V to +3.6V | 0 to +100 | SOIC-8, TO-92 | $1.40 | Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning |
| AD22100 | +22.5 mV/°C | 2 | +4V to +6.5V | 0 to +100 | SOIC-8, TO-92 | $1.30 | Voltage Output Temperature Sensor w/ Signal Conditioning |
| AC2626 | +1 µA/°K | 1.7 | +4V to +30V | -55 to +150 | Stainless Steel Probe | - | AD590 Temperature Sensor Mounted in Stainless Steel Probe |
| AD595 | +10 mV/°C | 1 | +4.5V to +5.5V | -55 to +125 | Cerdip-14, SBDIP-14 | $6.88 | I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples |
| AD592 | +1 µA/°K | 0.4 | +4V to +30V | -25 to +105 | TO-92 | $1.91 | Current Output Precision IC Temperature Transducer |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
TMP36 Model Options
| Модели | Статус | Корпуса | Pins | Температурный диапазон |
Цена* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| TMP36FS | Prodn | 8 ld SOIC | 8 | Ind | $ 0,69 | 12/05/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| TMP36FS-REEL | Prodn | 8 ld SOIC | 8 | Ind | $ 0,69 | 12/05/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| TMP36FSZ | Prodn | 8 ld SOIC | 8 | Ind | $ 0,66 | 12/05/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
| TMP36FSZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $ 0,66 | 12/05/2008 |
Y
Material Declaration |
Обратная связь | Add To Cart |
| TMP36GRT-REEL7 | Prodn | 5 ld SOT-23 | 5 | Ind | $ 0,54 | 12/05/2008 |
N
Material Declaration |
Обратная связь | Add To Cart |
| TMP36GRTRL7-SP221 | Obs | 5 ld SOT-23 | 5 | Ind | - | - |
N
Material Declaration |
Обратная связь | Обратная связь |
| TMP36GRTZ-REEL7 | Prodn | 5 ld SOT-23 | 5 | Ind |