AD597:  Thermocouple Conditioner and Setpoint Controller Operates with Type K Thermocouple

The AD596/AD597 is a monolithic temperature setpoint controller which has been optimized for use at elevated temperatures such as those found in oven control applications. The device cold junction ...More

AD597:  Thermocouple Conditioner and Setpoint Controller Operates with Type K Thermocouple

Product Description

The AD596/AD597 is a monolithic temperature setpoint controller which has been optimized for use at elevated temperatures such as those found in oven control applications. The device cold junction compensates and amplifies a type J or K thermocouple input to derive an internal signal proportional to temperature. The internal signal is then compared with an externally applied setpoint voltage to yield a low impedance switched output voltage. Dead-Band or switching hysteresis can be programmed using a single external resistor. Alternately, the AD596/ AD597 can be configured to provide a voltage output (10 mV/°C) directly from a type J or K thermocouple signal. It can also be used as a stand-alone voltage output temperature sensor.

The AD596/AD597 can be powered with a single supply from +5 V to +30 V, or dual supplies up to a total span of 36 V. Typical quiescent supply current is 160 µA which minimizes self-heating errors.

The AD596/AD597 H package option includes a thermocouple failure alarm that indicates an open thermocouple lead when operated in the temperature proportional measurement mode. The alarm output has a flexible format which can be used to drive relays, LEDs or TTL logic.

The device is packaged in a reliability qualified, cost effective 10-pin metal can, 8-pin plastic mini-DIP or SOIC and is trimmed to operate over an ambient temperature range from +25°C to +100°C. Operation over an extended ambient temperature range is possible with slightly reduced accuracy. The AD596 will amplify thermocouple signals covering the entire -200°C to +760°C temperature range recommended for type J thermocouples while the AD597 can accommodate -200°C to +1250°C type K inputs.

The AD596/AD597 has a calibration accuracy of ±4°C at an ambient temperature of 60°C and an ambient temperature stability specification of 0.05°C/°C from +25°C to +100°C. If higher accuracy, or a lower ambient operating temperature is required, either the AD594 (J thermocouple) or AD595 (K thermocouple) should be considered.

*Protected by U.S. Patent No. 4,029,974.

Features

  • Operates with Type J (AD596) or Type K (AD597) Thermocouples
  • Built-In Ice Point Compensation
  • Temperature Proportional Operation – 10 mV/°C
  • Low Cost
  • Temperature Setpoint Operation – ON/OFF
  • Programmable Switching Hysteresis
  • High Impedance Differential Input

Diagrams

AD597 Diagram
Typical Application Circuit for AD597

Характеристики

Output Type Analog
Sensor Output +10 mV/°C
Temp Res(°C/LSB) n/a
Supply Voltage Range +Vs to -Vs = 30Vmax
Temp Range(s) -55 to +125

Посмотреть другие компоненты

Part# Sensor Output Max Deg C Error Over Tmp Supply Voltage Range Temp Range(s) Packages Price* (1000-4999) Product Description
AD590 +1 µA/°K 5.5 +4V to +30V -55 to +150 FP-2, SOIC-8, TO-52 $2.24 2-Terminal Temperature Transducer
AD597 +10 mV/°C 4 +Vs to -Vs = 30Vmax -55 to +125 10 lead TO-100, SOIC-8 $2.78 Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-K Thermocouple
AD596 +10 mV/°C 4 +Vs to -Vs = 30Vmax -55 to +125 10 lead TO-100 $7.25 Thermocouple Conditioner/Cold Junction Compensator/Setpoint-Controller for Type-J Thermocouple
TMP17 +1 µA/°K 3.5 +4V to +30V -40 to +105 SOIC-8 $1.55 Low Cost, Current Output Temperature Transducer
AD594 +10 mV/°C 3.5 +4.5V to +5.5V -55 to +125 Cerdip-14, DIP-14, SBDIP-14 $6.88 I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type J Thermocouples
TMP37 +20 mV/°C 3 +2.7V to +5.5V +5 to +100 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, +5°C to +100°C
TMP36 +10 mV/°C 3 +2.7V to +5.5V -40 to +125 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, -40°C to +125°C,
TMP35 +10 mV/°C 3 +2.7V to +5.5V +10 to +125 SOIC-8, SOT23-5, TO-92 $0.45 Low Voltage Temperature Sensor, 10°C to 125°C.
AD22103 +28 mV/°C 2.5 +2.7V to +3.6V 0 to +100 SOIC-8, TO-92 $1.40 Voltage Output 3.3 V Temperature Sensor w/ Signal Conditioning
AD22100 +22.5 mV/°C 2 +4V to +6.5V 0 to +100 SOIC-8, TO-92 $1.30 Voltage Output Temperature Sensor w/ Signal Conditioning
AC2626 +1 µA/°K 1.7 +4V to +30V -55 to +150 Stainless Steel Probe - AD590 Temperature Sensor Mounted in Stainless Steel Probe
AD595 +10 mV/°C 1 +4.5V to +5.5V -55 to +125 Cerdip-14, SBDIP-14 $6.88 I.C.Thermocouple Amplifier w/ Cold Junction Compensation Pretrimmed for Type K Thermocouples
AD592 +1 µA/°K 0.4 +4V to +30V -25 to +105 TO-92 $1.91 Current Output – Precision IC Temperature Transducer
Sorted by 25 Deg C Temperature Error (Descending) and Max Error Over Temp (Descending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Цены, корпуса, поставка

Help

Модель
Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

Статус
Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
  • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
  • Производство: модель производится, доступна для покупки и заказа образцов.
  • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
  • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
Описание корпуса
Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

Для более подробного описания корпуса и материалов - см.  Package Site

Число выводов
Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

Температурный диапазон
Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
  • Коммерческое исполнение: 0…70°С
  • Военное исполнение: от -55 до +125 градусов по Цельсию
  • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
  • Automotive: -40 to +125 °С
Цена
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дис