Добавить в Мастер Структурных Схем

ADUM3300:  Triple-Channel, Digital Isolator, Enhanced System-Level ESD Reliability (3/0 channel directionality)

Информация о продукте

Статус продукта:Производство

The ADuM330x are 3-channel digital isolators based on the Analog Devices, Inc. iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives, such as optocoupler devices.

iCoupler devices remove the design difficulties commonly associated with optocouplers. Typical optocoupler concerns regarding uncertain current transfer ratios, nonlinear transfer functions, and temperature and lifetime effects are eliminated with the simple iCoupler digital interfaces and stable performance characteristics. The need for external drivers and other discrete components is eliminated with these iCoupler products. Furthermore, iCoupler devices consume one-tenth to one-sixth the power of optocouplers at comparable signal data rates.

The ADuM330x isolators provide three independent isolation channels in a variety of channel configurations and data rates (see the Data Sheet Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM330x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.

In comparison to ADuM130x isolators, ADuM330x isolators contain various circuit and layout changes to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests for either the ADuM130x or ADuM330x products is strongly determined by the design and layout of the user’s system.

Applications

  • General-purpose multichannel isolation
  • SPI interface/data converter isolation
  • RS-232/RS-422/RS-485 transceivers
  • Industrial field bus isolation

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Enhanced system-level ESD performance per IEC 61000-4-x
  • Bidirectional communication
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • High data rate: dc to 90 Mbps (NRZ)

Low power operation

  • 5 V operation
    2.0 mA per channel maximum @ 0 Mbps to 2 Mbps
    4.1 mA per channel maximum @ 10 Mbps
    36 mA per channel maximum @ 90 Mbps
  • 3 V operation
    1.0 mA per channel maximum @ 0 Mbps to 2 Mbps
    2.8 mA per channel maximum @ 10 Mbps
    17 mA per channel maximum @ 90 Mbps
  • Precise timing characteristics
    2 ns maximum pulse width distortion
    2 ns maximum channel-to-channel matching
  • High common-mode transient immunity: >25 kV/μs
  • Output enable function
  • 16-lead SOIC wide body, RoHS-compliant package
  • Automotive Qualified

Safety and regulatory approvals

  • UL recognition: 2500 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice #5A
  • VDE Certificate of Conformity
    DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    VIORM = 560 V peak

Functional Block Diagram for ADuM3300

Документация

Наименование Тип контента Тип файлов
ADuM3300/ADuM3301: Triple-Channel, Digital Isolators, Enhanced System-Level ESD Reliability Data Sheet (Rev C, 04/2014) (pdf, 586 kB) Технические описания PDF
AN-0971: Управление уровнем излучений при работе с компонентами на основе технологии isoPower  (pdf, 406 kB) Статьи по применению PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Статьи по применению PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Статьи по применению PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Статьи по применению PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Статьи по применению PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Статьи по применению PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Статьи по применению PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Статьи по применению PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-042: Evaluating 16-Lead SOIC and 16-Lead QSOP Digital Isolators User Guide  (pdf, 504 kB) Руководства пользователей PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Технические статьи PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Технические статьи PDF
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Технические статьи PDF
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Технические статьи PDF
iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers  (pdf, 1306 kB)
By Baoxing Chen
Технические статьи PDF
Medical Devices Demand Stringent Isolation Techniques
(EDN, 9/28/2006)
Технические статьи HTML
Safety & Regulatory Compliance Information Обеспечение качества HTML
EE Times Names ACE Finalists
(EE Times, 1/15/2007)
Обзоры продукции HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
ADuM130x/ADuM140x Triple/Quad Digital Isolators  (pdf, 126 kB)
The ADuM130x/ADuM140x family of triple-/quad-channel isolators eliminates the need for multiple optocouplers and their accompanying external discrete components.
Обзор PDF
Leading Inside Advertorials: Data and Power Isolation in One Package Provides Total Isolation Solution  (pdf, 77 kB) Обзор PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Обзор PDF
iCoupler Digital Isolators Qualified for Automotive Applications Обзор HTML
isoPower® - Изолированные преобразователи постоянного напряжения питания в самом маленьком корпусе Обзор HTML
RAQs index Rarely Asked Questions HTML
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
What are the different types of iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What are the benefits of iCoupler technology? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What types of technologies have been used to provide isolation? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
What are common applications that use isolation? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
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
ADUM3300 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADUM3300ARWZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 1,94 $ 1,49 Y  Используемые материалы PCN Купить Образцы
ADUM3300ARWZ-RL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 - $ 1,49 Y  Используемые материалы PCN Купить
ADUM3300BRWZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 2,31 $ 1,78 Y  Используемые материалы PCN Купить Образцы
ADUM3300BRWZ-RL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 - $ 1,78 Y  Используемые материалы PCN Купить
ADUM3300CRWZ Статус: Prodn 16 ld SOIC - Wide 16 Ind Tube, 47 $ 2,59 $ 1,99 Y  Используемые материалы PCN Купить Образцы
ADUM3300CRWZ-RL Статус: Prodn 16 ld SOIC - Wide 16 Ind Reel, 1000 - $ 1,99 Y  Используемые материалы PCN Купить
ADUM3300WARWZ Статус: Prodn SOIC 300 MIL 16 Auto Tube, 47 $ 0,00 $ 0,00 Y  Используемые материалы PCN Купить Образцы
ADUM3300WARWZ-RL Статус: Prodn SOIC 300 MIL 16 Auto Reel, 1000 - $ 0,00 Y  Используемые материалы PCN Контакты
ADUM3300WBRWZ Статус: Prodn SOIC 300 MIL 16 Auto Tube, 47 $ 0,00 $ 0,00 Y  Используемые материалы PCN Купить Образцы
ADUM3300WBRWZ-RL Статус: Prodn SOIC 300 MIL 16 Auto Reel, 1000 - $ 0,00 Y  Используемые материалы PCN Контакты
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADUMQSEBZ Статус: Prodn Evaluation Board $ 25,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.