Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADuM3220 is a 4 A isolated, dual-channel gate driver based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic transformer technology, this isolation component provides outstanding performance characteristics superior to the alternatives, such as the combination of pulse transformers and gate drivers.

The ADuM3220 isolator provides two independent isolation channels. It has a maximum propagation delay of 60 ns and 5 ns channel-to-channel matching. In comparison to gate drivers employing high voltage level translation methodologies, the ADuM3220 offers the benefit of true, galvanic isolation between the input and each output, enabling voltage translation across the isolation barrier. The ADuM3220 has shoot-through protection logic and a default output low characteristic as required for gate drive applications. It operates with an input supply voltage ranging from 3.0 V to 5.5 V, providing compat-ibility with lower voltage systems. The outputs may be operated at supply voltages from 5 V to 18 V, which supports typical gate drive voltages for synchronous dc/dc converters.

The ADuM3220 isolator contains various circuit and layout enhancements to provide increased capability relative to system-level IEC 61000-4-x testing (ESD, burst, and surge). The precise capability in these tests is strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products. The ADuM3220 specifies the junction temperature from −40°C to 125°C.

Applications
  • Isolated synchronous dc/dc converters
  • MOSFET/IGBT gate drivers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 4 A peak output current
  • Precise timing characteristics
    60 ns maximum isolator and driver propagation delay
    5 ns maximum channel-to-channel matching
  • High junction temperature operation: 125°C
  • 3.3 V to 5 V input logic
  • 4.5 V to 18 V output drive
  • UVLO at 2.5 V VDD1 and 4.1 V VDD2
  • Thermal shutdown protection at >150°C
  • Output shoot-through logic protection
  • Default low output
  • High frequency operation: dc to 1 MHz
  • CMOS input logic levels
  • Automotive versions qualified per AEC-Q100
  • See data sheet for additional features

Functional Block Diagram for ADuM3220

Документация

Наименование Тип контента Тип файлов
ADuM3220/ADuM3221: Isolated 4 A Dual-Channel Gate Driver Data Sheet (Rev C, 10/2012) (pdf, 669 kB) Технические описания PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) Статьи по применению PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) Статьи по применению PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) Статьи по применению PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) Статьи по применению PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) Статьи по применению PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) Статьи по применению PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) Статьи по применению PDF
ADuM322x: iCoupler®, Dual Channel Gate Driver
The ADuM322x are dual-channel gate drivers designed for use in synchronous DC/DC converters. The family of devices integrates both iCoupler® digital isolator technology and 4A peak current gate drivers in a single, small SO-8 package.
Videos HTML
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-217: iCoupler ADuM322XEBZ, 4 A Output-Isolated Gate Driver Evaluation Board  (pdf, 148 kB) Руководства пользователей PDF
ADuM3220 4A Gate Driver for Synchronous DC/DC Conversion  (pdf, 346 kB)
By Brian Kennedy, Applications Engineer
Технические статьи PDF
Inside iCoupler® Technology: Driving an H Bridge with ADuM3220 Isolated Gate Drivers  (pdf, 140 kB) Технические статьи PDF
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Технические статьи PDF
Medical Devices Demand Stringent Isolation Techniques
(EDN, 9/28/2006)
Технические статьи HTML
Isolated Analog I/O Designs Benefit from New Family of iCoupler Devices  (pdf, 93 kB) Технические статьи PDF
Integrated Transformer-Coupled Isolation, by Ronn Kliger, (pdf, 544,768 bytes)
Copyright (c) 2003 IEEE. Reprinted from (IEEE Instrumentation & Measurement Magazine Volume: 6, Issue: 1, March 2003). This material is posted here with permission of the IEEE. Such permission of the IEEE does not in any way imply IEEE endorsement of any of Analog Devices's products or services Internal or personal use of this material is permitted.
Технические статьи HTML
MS-2127: Designing with iCoupler Digital Isolators in Solar PV Inverters  (pdf, 141 kB) Технические статьи PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Технические статьи PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Технические статьи PDF
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Технические статьи PDF
Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
(Analog Dialogue, Vol. 40, December 2006)
Технические статьи HTML
Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
(Analog Dialogue, Vol. 40, December 2006)
Журнал Analog Dialogue HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
Automotive Grade Digital Isolators - ADuM120xW/ADuM130xW/ADuM140xW (2008)  (pdf, 1153 kB) Product Selection Guide PDF
iCoupler Products with isoPower Technology Техническая документация HTML
iCoupler Isolation Provides Size, Cost, and Thermal Improvements Relative to Optocouplers  (pdf, 67 kB) Обзор PDF
Agilent/NVE GMR Isolators−Performance Comparison to Analog Devices iCoupler  (pdf, 378 kB) Обзор PDF
ADuM2400/ADuM2401/ADuM2402 Quad-Channel Digital Isolators  (pdf, 184 kB)
The ADuM240x family of quad-channel isolators provides 5kV isolation and eliminates the need for multiple optocouplers and their accompanying external discrete components.
Обзор PDF
ADuM130x/ADuM140x Triple/Quad Digital Isolators  (pdf, 126 kB)
The ADuM130x/ADuM140x family of triple-/quad-channel isolators eliminates the need for multiple optocouplers and their accompanying external discrete components.
Обзор PDF
ADuM125x/ADuM225x Dual-Channel, Hot-Swappable, I2C® Bidirectional Digital Isolators with up to 5 kV Isolation  (pdf, 1493 kB)
The ADuM125x/ADuM225x are dual-channel bi-directional I2C digital isolators that are hot-swappable and capable of data rates up to 1MHz.
Обзор PDF
Leading Inside Advertorials: Data and Power Isolation in One Package Provides Total Isolation Solution  (pdf, 77 kB) Обзор PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Обзор PDF
See what 40 years of data acquisition expertise can do for your instrumentation designs. Обзор HTML
iCoupler Digital Isolators Qualified for Automotive Applications Обзор HTML
isoPower® - Isolated dc-to-dc Power in the smallest Package Обзор HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Обзор PDF
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUM3220 Model Options
Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
ADUM3220ARZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,08 $ 1,60 Y  Используемые материалы PCN Купить Образцы
ADUM3220ARZ-RL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,60 Y  Используемые материалы PCN Купить
ADUM3220BRZ Статус: Prodn 8 ld SOIC 8 Ind Tube, 98 $ 2,08 $ 1,60 Y  Используемые материалы PCN Купить Образцы
ADUM3220BRZ-RL7 Статус: Prodn 8 ld SOIC 8 Ind Reel, 1000 - $ 1,60 Y  Используемые материалы PCN Купить
ADUM3220WARZ Статус: Prodn 8 ld SOIC 8 Auto Tube, 98 $ 0,00 $ 0,00 Y  Используемые материалы Уведомить меня Купить Образцы
ADUM3220WARZ-RL7 Статус: Prodn 8 ld SOIC 8 Auto Reel, 1000 - $ 0,00 Y  Используемые материалы Уведомить меня Купить
ADUM3220WBRZ Статус: Prodn 8 ld SOIC 8 Auto Tube, 98 $ 0,00 $ 0,00 Y  Используемые материалы Уведомить меня Купить Образцы
ADUM3220WBRZ-RL7 Статус: Prodn 8 ld SOIC 8 Auto Reel, 1000 - $ 0,00 Y  Используемые материалы Уведомить меня Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

EVAL-ADUM3221: ADuM3220/ADuM3221 Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADUM3221AEBZ Статус: Prodn Evaluation Board $ 40,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть