HMC939

Obsolete

HMC939 / HMC939LP4

1 dB LSB, 5-Bit, Digital Attenuator Chip or SMT, 0.1 GHz to 33 GHz or 40 GHz

Viewing:

Overview

  • 1.0 dB LSB steps to 31 dB
  • Single positive
  • ±1.0 dB or ±1 dB typical bit error
  • High input IP3: +43 dBm
  • Die size: 2.36 × 1.02 × 0.1 mm
  • 4 × 4 mm, leadless, surface-mount technology (SMT) plastic package

The HMC939 devices are broadband, 5-bit GaAs, IC digital attenuators available in a low cost, leadless, surface-mount package or in a monolithic microwave integrated circuit (MMIC) chip. Covering 0.1 GHz to 33.0 GHz or 40 GHz, the insertion loss is less than 5 dB typical. The attenuator bit values are 1.0 (LSB), 2, 4, 8, and 16 dB for a total attenuation of 31 dB. Attenuation accuracy is excellent at less than ±0.4 or ±1.0 typical step error with an IIP3 of +43 dBm. Five control voltage inputs, toggled between +5 V and 0 V, are used to select each attenuation state.

Applications

  • Fiber optics and broadband telecom
  • Microwave radio and VSAT
  • Military radios, radar, and ECM
  • Space applications
  • Sensors
  • Test and measurement equipment

 

HMC939

HMC939 / HMC939LP4

1 dB LSB, 5-Bit, Digital Attenuator Chip or SMT, 0.1 GHz to 33 GHz or 40 GHz

HMC939_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC939ALP4E 0.1 GHz to 33 GHz,1 dB LSB, 5-Bit, GaAs Digital Attenuator
HMC939A-Die

1.0 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.1 - 40 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC939LP4E
HMC939LP4E Evaluation Board

Latest Discussions

Recently Viewed