Информация о продукте

Статус продукта:Производство

The AD8023 is a high current output drive, high voltage output drive, triple video amplifier. Each amplifier has 70 mA of output current and is optimized for driving large capacitive loads. The amplifiers are current feedback amplifiers and feature gain flatness of 0.1 dB to 10 MHz while offering differential gain and phase error of 0.06% and 0.02°.

The AD8023 uses maximum supply current of 10.0 mA per amplifier and runs on ±2.5 V to ±7.5 V power supply. The outputs of each amplifier swing to within one volt of either supply rail to easily accommodate video signals. The AD8023 is unique among current feedback op amps by virtue of its large capacitive load drive with a small series resistor, while still achieving rapid settling time. For instance, it can settle to 0.1% in 35 ns while driving 300 pF capacitance.

The bandwidth of 250 MHz along with a 1200 V/µs slew rate make the AD8023 useful in high speed applications requiring a single +5 V or dual power supplies up to ±7.5 V. Furthermore, the AD8023 contains a high speed disable function for each amplifier in order to power down the amplifier or high impedance the output. This can then be used in video multi-plexing applications. The AD8023 is available in the industrial temperature range of -40°C to +85°C.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Drives 13 V Output
  • Drives Unlimited Capacitive Load
  • High Current Output Drive: 70 mA
  • Excellent Video Specifications (RL = 150 Ω)
    Gain Flatness 0.1 dB to 10 MHz
    0.06% Differential Gain Error
    0.02° Differential Phase Error
  • Power
    Operates on ±2.5 V to ±7.5 V Supply
    10.0 mA/Amplifier Max Power Supply Current
  • High Speed
    250 MHz Unity Gain Bandwidth (3 dB)
    1200 V/µs Slew Rate
    Fast Settling Time of 35 ns (0.1%)
  • High Speed Disable Function
    Turn-Off Time 30 ns
  • Easy to Use
    200 mA Short Circuit Current
    Output Swing to 1 V of Rails

Pin Configuration Diagram for AD8023

AD8023 Diagram
Pin Configuration Diagram for AD8023

Документация

Наименование Тип контента Тип файлов
AD8023: High Current Output, Triple Video Amplifier Data Sheet  (Rev A, 03/2000) (pdf, 553 kB) Технические описания PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Статьи по применению PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Статьи по применению PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Обучение PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Обучение PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Обучение PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Обучение PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-114: Universal Evaluation Board for Triple, High Speed Op Amps Offered in 14-Lead SOIC Packages  (pdf, 148 kB) Руководства пользователей PDF
Low-Cost Video Multiplexing Using High-Speed Amplifiers Журнал Analog Dialogue HTML
Current Feedback Amplifiers Журнал Analog Dialogue HTML
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Журнал Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD8023 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8023 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD8023AR-EBZ Статус: Prodn 8-lead SOIC Evaluation Board $ 18,26 Да -
AD8023ARZ Статус: Prodn SOIC 150 MIL $ 9,01 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть