Добавить к Мастеру создания структурных схем

DAC8222:  Dual 12-Bit Double-Buffered Multiplying CMOS D/A Converter

Информация о продукте

Статус продукта:Производство

The DAC-8222 is a dual 12-bit, double-buffered, CMOS digital-to-analog converter. It has a 12-bit wide data port that allows a 12-bit word to be loaded directly. This achieves faster through-put time in stand-alone systems or when interfacing to a 16-bit processor. A common 12-bit input TTL/CMOS compatible data port is used to load the 12-bit word into either of the two DACs. This port, whose data loading is similar to that of a RAM's write cycle, interfaces directly with most 12-bit and 16-bit bus systems. (See PMI's DAC-8248 for a complete 8-bit data bus interface product.) A common bus allows the DAC-8222 to be packaged in a narrow 24-pin 0.3" DIP and save PCB space.

The DAC is controlled with two signals, WR and LDAC. With logic low at these inputs, the DAC registers become transparent. This allows direct unbuffered data to flow directly to either DAC output selected by DAC A/DAC B. Also, the DAC's double-buffered digital inputs will allow both DACs to be updated simultaneously.

DAC8222's monolithic construction offers excellent DAC-to-DAC matching and tracking over the full operating temperature range. The chip consists of two thin-film R-2R resistor ladder networks, four 12-bit registers, and DAC control logic circuitry. The device has separate reference-input and feedback resistors for each DAC and operates on a single supply from +5 V to +15 V. Maximum power dissipation at +5 V using zero or VDD logic levels is less than 0.5 mW.

The DAC8222 is manufactured with PMI's highly stable thin-film resistors on an advanced oxide-isolated, silicon-gate, CMOS technology. PMI's improved latch-up resistant design eliminates the need for external protective Schottky diodes.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Two Matched 12-Bit DACs on One Chip
  • Direct Parallel Load of All 12 Bits for High Data Throughput
  • Double-Buffered Digital Inputs
  • 12-Bit Endpoint Linearity (±1/2 LSB) Over Temperature
  • +5V to +15V Single Supply Operation
  • DACs Matched to 1% Max
  • Four-Quadrant Multiplication
  • Improved ESD Resistance
  • Packaged in a Narrow 0.3" 24-Lead
    DIP and 0.3" 24-Lead SOL Package
  • Available in Die Form

Functional Block Diagram for DAC8222

DAC8222 Diagram
Functional Block Diagram for DAC8222

Подобная продукция

  • AD5405 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Parallel Interface
  • AD5415 Dual 12-Bit, High Bandwidth, Multiplying DAC with 4 Quadrant Resistors and Serial Interface
  • AD5447 Dual 12-Bit, High Bandwidth Multiplying DACs with Parallel Interface
  • AD5449 Dual 12-Bit, High Bandwidth Multiplying DAC with Serial Interface

Документация

Наименование Тип контента Тип файлов
DAC8222: Dual 12-Bit Double-Buffered Multiplying CMOS D/A Converter Data Sheet  (Rev C, 05/2000) (pdf, 491 kB) Технические описания PDF
DAC8222: Military Data Sheet  (Rev A, 07/2001) (pdf) Технические описания PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Рекомендуем к прочтению PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

DAC8222 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть