Информация о продукте

Статус продукта:Производство
Новые альтернативные решения:
  • AD5734R Complete, Quad, 14-Bit, Unipolar/Bipolar Voltage Output DAC with Internal Reference
  • AD5754 Complete, Quad, 16-Bit, Unipolar/Bipolar Voltage Output DAC

The AD7834 and AD7835 contain four 14-bit DACs on one monolithic chip. The AD7834 and AD7835 have output voltages in the range ±8.192 V with a maximum span of 14 V.

The AD7834 is a serial input device. Data is loaded in 16-bit format from the external serial bus, MSB first after two leading 0s, into one via DIN, SCLK, and FSYNC. The AD7834 has five dedicated package address pins, PA0 to PA4, that can be wired to AGND or VCC to permit up to 32 AD7834s to be individually addressed in a multipackage application.

The AD7835 can accept either 14-bit parallel loading or double-byte loading, where right-justified data is loaded in one 8-bit byte and one 6-bit byte. Data is loaded from the external bus into one of the input latches under the control of the WR, CS, BYSHF, and DAC channel address pins, A0 to A2.

With each device, the LDAC signal is used to update all four DAC outputs simultaneously, or individually, on reception of new data. In addition, for each device, the asynchronous CLR input can be used to set all signal outputs, VOUT1 to VOUT4, to the user-defined voltage level on the device sense ground pin, DSG. On power-on, before the power supplies have stabilized, internal circuitry holds the DAC output voltage levels to within ±2 V of the DSG potential. As the supplies stabilize, the DAC output levels move to the exact DSG potential (assuming CLR is exercised).

The AD7834 is available in a 28-lead 0.3" SOIC package and a 28-lead 0.6" PDIP package, and the AD7835 is available in a 44-lead MQFP package and a 44-lead PLCC package.

Applications

  • Process control
  • Automatic test equipment
  • General-purpose instrumentation

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Four 14-bit DACs in one package
  • AD7834—serial loading
  • AD7835—parallel 8-bit/14-bit loading
  • Voltage outputs
  • Power-on reset function
  • Maximum/minimum output voltage range of ±8.192 V
  • Maximum output voltage span of 14 V
  • Common voltage reference inputs
  • User-assigned device addressing
  • Clear function to user-defined voltage
  • Surface-mount packages
  • Packages:
    AD7834—28-lead SOIC and PDIP
    AD7835—44-lead MQFP and PLCC

Functional Block Diagram for AD7835

Подобная продукция

  • AD5734R Complete, Quad, 14-Bit, Unipolar/Bipolar Voltage Output DAC with Internal Reference
  • AD5754 Complete, Quad, 16-Bit, Unipolar/Bipolar Voltage Output DAC
  • AD5754R Complete, Quad, 16-Bit, Unipolar/Bipolar Voltage Output DAC with Internal Reference

Документация

Наименование Тип контента Тип файлов
AD7834/AD7835: LC2MOS Quad 14-Bit DACs Data Sheet  (Rev D, 08/2007) (pdf, 1451 kB) Технические описания PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7835 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть