Добавить к Мастеру создания структурных схем

AD5722:  Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

Информация о продукте

Статус продукта:Производство

The AD5722/AD5732/AD5752 are dual, 12-/14-/16-bit, serial input, voltage output, digital-to-analog converters. They operate from single-supply voltages from +4.5 V up to +16.5 V or dual-supply voltages from ±4.5 V up to ±16.5 V. Nominal full-scale output range is software-selectable from +5 V, +10 V, +10.8 V, ±5 V, ±10 V, or ±10.8 V. Integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry are also provided.

The parts offer guaranteed monotonicity, integral nonlinearity (INL) of ±16 LSB maximum, low noise, and 10 μs typical settling time.

The AD5722/AD5732/AD5752 use a serial interface that operates at clock rates up to 30 MHz and are compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is user-selectable twos complement or offset binary for a bipolar output (depending on the state of Pin BIN/2sComp), and straight binary for a unipolar output. The asynchronous clear function clears all DAC registers to a user-selectable zero-scale or midscale output. The parts are available in a 24-lead TSSOP and offer guaranteed specifications over the −40°C to +85°C industrial temperature range.

The AD5722/AD5732/AD5752 are pin compatible with the AD5724/AD5734/AD5754, which are complete, quad, 12-/14-/ 16-bit, serial input, unipolar/bipolar voltage output DACs.

Applications

  • Industrial automation
  • Closed-loop servo control, process control
  • Automotive test and measurement
  • Programmable logic controllers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Complete, dual, 12-bit digital-to-analog converter (DAC)
  • Operates from single/dual supplies
  • Software programmable output range
    +5 V, +10 V, +10.8 V, ±5 V, ±10 V, ±10.8 V
  • INL error: ±16 LSB maximum, DNL error: ±1 LSB maximum
  • Total unadjusted error (TUE): 0.1% FSR maximum
  • Settling time: 10 μs typical
  • Integrated reference buffers
  • Please see data sheet for additional features

Functional Block Diagram for AD5722

Подобная продукция

See also similar products:
The AD5722R is a Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC in 24-lead TSSOP-EP
The AD5732 is a Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC in 24-lead TSSOP-EP
The AD5752R is a Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC in 24-lead TSSOP-EP

Evaluation Board Information

For an evaluation board please refer to the compatible evaluation board for the AD5754R product (EVAL-AD5754REBZ). Please see the AD5754R product page for further details.

 

For an overview of other products within this family, view the Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4.

Документация

Наименование Тип контента Тип файлов
AD5722/AD5732/AD5752: Complete, Dual, 12-/14-/16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DACs Data Sheet (Rev D, 07/2011) (pdf, 1163 kB) Технические описания PDF
AN-1201: Software Configurable 12-Bit Dual-Channel Unipolar/Bipolar Voltage Output Using the AD5722 DAC  (pdf, 108 kB) Статьи по применению PDF
Selection Guide for Multi-channel Bipolar Family AD57X2 & AD57X4 Product Selection Guide HTML
ADI Launches Multi-Channel DAC Line
(eeProduct Center, 2/6/2007)
Обзоры продукции HTML
Multichannel DACs Shrink into TSSOPs
(Electronics Talk, 2/8/2007)
Обзоры продукции HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Complementary Products


Recommended References for the AD5722
  • For precision, high accuracy we recommend the ADR421.
  • For precision, high accuracy & output trim adjust we suggest the ADR431.
  • For precision, low power, cost sensitive applications, we recommend the ADR03 or the ADR291.
Recommended Digital Isolators for the AD5722
  • For process control applications, we recommend the ADuM1400 iCoupler®.
  • For cost sensitive designs, we recommend the ADuM7440, or ADuM7441.
  • For digital isolators with integrated isolated power, we suggest the ADuM5401.
  • For isolated USB designs in healthcare and industrial control, we recommend the ADuM4160.
Recommended Power Solutions

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5722 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5754REBZ Статус: Prodn Evaluation Board for the AD575X Family $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть