Добавить к Мастеру создания структурных схем

AD5648:  Octal, 14-Bit, SPI Voltage Output denseDAC With 5 PPM/°C On-Chip Reference

Информация о продукте

Статус продукта:Производство

The AD5648 device is a low power, octal, 14-bit, buffered voltage-output DAC. The device operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design.

The AD5648 has an on-chip reference with an internal gain of 2. The AD5648-1 has a 1.25 V 5 ppm/°C reference, giving a full-scale output range of 2.5 V; the AD5648-2, has a 2.5 V 5 ppm/°C reference, giving a full-scale output range of 5 V. The on-board reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write.

The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V and remains powered up at this level until a valid write takes place. The part contains a power-down feature that reduces the current consumption of the device to 400 nA at 5 V and provides software-selectable output loads while in power-down mode for any or all DAC channels.

The outputs of all DACs can be updated simultaneously using the LDAC function, with the added functionality of user-selectable DAC channels to simultaneously update. There is also an asynchronous CLR that updates all DACs to a user-programmable code—zero scale, midscale, or full scale.

The AD5648 utilize a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards. The on-chip precision output amplifier enables rail-to-rail output swing.

Product Highlights

  1. Octal, 14-bit DAC.
  2. On-chip 1.25 V/2.5 V, 5 ppm/°C reference.
  3. Available in 14-lead/16-lead TSSOP.
  4. Power-on reset to 0 V or midscale.
  5. Power-down capability. When powered down, the DAC typically consumes 200 nA at 3 V and 400 nA at 5 V.
Applications

  • Optical transceivers
  • Power Amp control
  • Data acquisition systems
  • Digital gain and offset adjustment

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Low power, smallest-pin-compatible octal DACs
    AD5668: 16 bits
    AD5648: 14 bits
    AD5628: 12 bits
  • 16-lead and 14-lead TSSOP
  • On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • Power down to 400 nA @ 5 V, 200 nA @ 3 V
  • 2.7 V to 5.5 V power supply Guaranteed monotonic by design
  • Power-on reset to zero scale.
  • 3 power-down functions
  • Hardware LDAC and LDAC override function
  • CLR function to programmable code
  • Rail-to-rail operation

Functional Block Diagram for AD5648

Подобная продукция

  • AD5308: 2.5 V to 5.5 V Octal Voltage Output 8-Bit DACs in 16-Lead TSSOP
  • AD5318: 2.5 V to 5.5 V Octal Voltage Output 10-Bit DACs in 16-Lead TSSOP
  • AD5328: 2.5 V to 5.5 V Octal Voltage Output 12-Bit DACs in 16-Lead TSSOP
More

5 things you don't know about DACs

Документация

Наименование Тип контента Тип файлов
Octal, 12-/14-/16-Bit SPI Voltage Output denseDAC with 5 ppm/°C On-Chip Reference Data Sheet (Rev G, 01/2013) (pdf) Технические описания PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD5648 IBIS Model  (ibs) Модели IBIS IBS

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD5648 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

AD5668 Evaluation Board- LFCSP/TSSOP
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD5668SDCZ Статус: Prodn LFCSP Evaluation Board $ 59,00 Да -
EVAL-AD5668SDRZ Статус: Prodn TSSOP Evaluation Board $ 59,00 Да -
EVAL-SDP-CB1Z Статус: Prodn Evaluation Controller Board $ 99,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть