Добавить к Мастеру создания структурных схем

AD8153:  Single-Lane 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis

Информация о продукте

Статус продукта:Производство

The AD8153 is an asynchronous, protocol agnostic, single-lane 2:1 switch with three differential CML inputs and three differential CML outputs. The AD8159, another member of the Xstream line of products, is suitable for similar applications that require more than one lane.

The AD8153 is optimized for NRZ signaling with data rates of up to 3.2 Gbps per port. Each port offers two levels of input equalization and four levels of output pre-emphasis.

The device consists of a 2:1 multiplexer and a 1:2 demultiplexer. There are three operating modes: pin mode, serial mode, and mixed mode. In pin mode, lane switching, equalization, and pre-emphasis are controlled exclusively using external pins. In serial mode, an I2C interface is used to control the device and to provide access to advanced features, such as additional pre- emphasis settings and output disable. In mixed mode, the user accesses the advanced features using I2C, but controls lane switching using the external pins.

The main application of the AD8153 is to support redundancy on both the backplane side and the line interface side of a serial link. The device has unicast and bicast capability, so it is capable of supporting either 1 + 1 or 1:1 redundancy.

Using a mixture of bicast and loopback modes, the AD8153 can also be used to test high speed serial links by duplicating the incoming data and transmitting it to the destination port and test equipment simultaneously.

Applications

  • Low cost redundancy switch
  • SONET OC48/SDH16 and lower data rates
  • Gigabit Ethernet over backplane
  • Fibre Channel 1.06 Gbps and 2.12 Gbps over backplane
  • Serial RapidIO
  • PCI Express Gen 1
  • Infiniband over backplane
  • Data Sheet, Rev. 0, 4/07

    ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Single lane 2:1 mux/1:2 demux
    • 3.2 Gbps to dc data rates
    • Compensates over 40 inches of FR4 at 3.2 Gbps through
      Two levels of input equalization, or

      Four levels of output pre-emphasis
    • Operates with ac- or dc-coupled differential I/O
    • Low deterministic jitter, typically 16 ps p-p

    *Two ports active with no pre-emphasis.

    • Low random jitter, typically 500 fs rms
    • On-chip terminations
    • Unicast or bicast on 1:2 demux function
    • Loopback capability on all ports
    • 3.3 V core supply
    • Flexible I/O supply
    • Low power, typically 200 mW in basic configuration*

    Functional Block Diagram for AD8153

    Документация

    Наименование Тип контента Тип файлов
    AD8153: Xstream 3.2 Gbps Single Buffered Mux/Demux Switch Data Sheet (Rev 0, 04/2007) (pdf, 1415 kB) Технические описания PDF
    High Speed Switches  (pdf, 63 kB) Product Selection Guide PDF
    RAQs index Rarely Asked Questions HTML
    Словарь терминов Глоссарий HTML

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    AD8153 SPICE Macro Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    AD8153-EVALZ Статус: Prodn Evaluation Board $ 504,99 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть