AD8159
PRODUCTION3.2 Gbps Quad Buffer Mux/Demux
- Part Models
- 1
- 1ku List Price
- Starting From $20.23
Overview
|
|
The AD8159 is an asynchronous, protocol agnostic, quad-lane 2:1 switch with 12 differential PECL-/CML-compatible inputs and 12 differential CML outputs. The operation of this product is optimized for NRZ signaling with data rates of up to 3.2 Gbps per lane. Each lane offers two levels of input equalization and four levels of output pre-emphasis.
The AD8159 consists of four multiplexers and four demultiplexers, one per lane. Each port is a four-lane link, and each lane runs up to a 3.2 Gbps data rate, independent of the other lanes. The lanes are switched independently using the four select pins, SEL[3:0]; each select pin controls one lane of the port. The AD8159 has low latency and very low lane-to-lane skew.
The main application of the AD8159 is to support redundancy on both the backplane side and the line interface side of a serial link. The device has unicast and bicast capability; therefore, it can be configured to support either 1 + 1 or 1:1 redundancy.
The AD8159 supports reversing of the output and input pins on one of its ports, which helps to connect two ASICs with opposite pinouts.
The AD8159 is also used for testing high speed serial links by duplicating incoming data and sending it to the destination port and to the test equipment simultaneously.
Applications
- Low cost redundancy switch
- SONET OC-48/SDH-16 and lower data rates
- XAUI (10 gigabit Ethernet) over backplane
- Gigabit Ethernet over backplane
- Fibre Channel 1.06 Gbps and 2.125 Gbps over backplane
- InfiniBand® over backplane
- PCI Express (PCIe) over backplane
Documentation
Data Sheet 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8159ASVZ | 100-Lead TQFP (14mm x 14mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2012 - 11_0074 Addition of ASE, Shanghai as an Alternative Assembly Source for Select LQFP and TQFP-EP Packages |
||
| AD8159ASVZ | PRODUCTION | |
|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD8159ASVZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.