Добавить к Мастеру создания структурных схем

AD8390A:  Low Power, High Output Current Differential Amplifier

Информация о продукте

Статус продукта:Производство

The AD8390A is a high output current, low power consumption differential amplifier. It is particularly well suited for the central office (CO) driver interface in digital subscriber line systems such as ADSL and ADSL2+. In full bias operation, the driver delivers 20.4 dBm output power into low resistance loads while compensating for hybrid and transformer insertion losses and back termination resistors.

The AD8390A is available in a thermally enhanced LFCSP package (16-lead LFCSP). Significant control and flexibility in bias current have been designed into the AD8390A.

Four power modes are selectable via two digital inputs, PD0 and PD1, providing three levels of driver bias and one power-down state. In addition, the IADJ pin is available for fine quiescent current trimming to tailor the performance of the AD8390A.

The low power consumption, high output current, high output voltage swing, and robust thermal packaging enable the AD8390A to be used as the central office line driver in ADSL, ADSL2+, and proprietary xDSL systems, as well as in other high current applications requiring a differential amplifier.

Applications

  • ADSL/ADSL2+ CO and CPE line drivers
  • xDSL line drivers
  • High current differential amplifiers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Voltage feedback amplifier
    Ideal for ADSL and ADSL2+ central office (CO) and customer premises equipment
    (CPE) applications Enables high current differential applications
  • Low power operation
    Single or dual-supply operation from
    10 V (± 5 V) up to 24 V (± 12 V)
    5.5 mA total quiescent supply current for full power ADSL and ADSL2+ CO applications
    Adjustable supply current to minimize power consumption
  • High output voltage and current drive
    400 mA peak output drive current
    44 V p-p differential output voltage
  • Low distortion
    −70 dBc MTPR, 26 kHz to 1.1 MHz
    −65 dBc MTPR, 1.1 MHz to 2.2 MHz
  • High speed: 260 V/μs differential slew rate

Functional Block Diagram for AD8390A

OF NOTE ...

For more information about the AD8390A, please contact the Broadband Products Group. Please include your name, address, company name and application.

Документация

Наименование Тип контента Тип файлов
AD8390A: Low Power, High Output Current Differential Amplifier Data Sheet (Rev B, 02/2013) (pdf, 97 kB) Технические описания PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Review this Product X
content here.
content here.

Review this Product

Закрыть